https://buildings.honeywell.com/us/en/search-results.html

Expansion Modules

RK-ZONE24 Zone Expander

RK-ZONE24 zone expansion devices are controlled by the master correct unit, which adds 24 speaker zones and 24 contact inputs to the INTEVIO system. Zone expansion devices can connect with up to six external power amplifiers and one backup amplifier.

RK-ZONE24 zone expansion devices are controlled by the Master Correct Unit, which adds 24 speaker zones and 24 contact inputs to the INTEVIO system. Zone expansion devices can connect with up to six external power amplifiers and one backup amplifier. RK-ZONE24 devices support only single channel mode. There are 24 dry contact inputs and a single line input is provided to connect with an external audio source. RK-ZONE24 devices have 24 zones of 70V speaker outputs, which can connect up to 24 speaker circuits. An individual 24V DC output is provided to power an external device. RK-ZONE24 devices have an automatic fault diagnosis function to supervise various types of faults, such as main power, backup power, CPU, power amplifier, speaker circuits, communication line, etc. Fault information is displayed on the LED indicators located on the front panel. The external audio source connected to the line input can still be broadcast to all local zones if the controller CPU malfunctions or is unavailable. This feature can reduce system downtime due to CPU failure, and allow safety alert broadcasting during an emergency.

Features & Benefits:
  • 500W output capacity for each zone
  • Supports one-for-all amplifier backup
  • Can be used in standalone mode or if the controller CPU fails
  • 24 dry contact inputs without supervision
  • Independent volume control for each audio channel
  • Automatic fault detection: main power, backup power, CPU, amplifier, speaker line, speaker line grounding, dry contact inputs, and network.
  • Connects up to six main amplifiers, and one spare amplifier.
  • Standalone operation for PA announcements if the master control unit is unavailable, or in network mode along with the RK-MCU
  • Connect up to five RK-ZONE24 devices
Certifications:
  • CE Certified
  • CB Certified
  • UL60065 Certified
  • FCC Part 15 Subpart B Certified

Others

  • Power Consumption
    • 40 watt
  • Minimum Storage Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Maximum Storage Temperature
    • 70 degree Celsius
    • 158 degree Fahrenheit
  • Frequency
    • 80 - 18 kHz hertz
  • Signal to Noise Ratio
    • 80 dB
  • Brand
    • Honeywell Security
  • Fuse Type
    • T2AL 250V
  • Line Input Impedance
    • 10 k?
  • Output Channel
    • CH1

Others

  • Power Consumption
    • 40 watt
  • Minimum Storage Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Maximum Storage Temperature
    • 70 degree Celsius
    • 158 degree Fahrenheit
  • Frequency
    • 80 - 18 kHz hertz
  • Signal to Noise Ratio
    • 80 dB
  • Brand
    • Honeywell Security
  • Fuse Type
    • T2AL 250V
  • Line Input Impedance
    • 10 k?
  • Output Channel
    • CH1
  • Frequency : 80 - 18 kHz hertz
  • Signal to Noise Ratio : 80 dB
  • Brand : Honeywell Security
  • Fuse Type : T2AL 250V
  • Line Input Impedance : 10 k?
  • Output Channel : CH1
  • Power Consumption : 40 watt
  • Minimum Storage Temperature : -40 degree Celsius|-40 degree Fahrenheit
  • Maximum Storage Temperature : 70 degree Celsius|158 degree Fahrenheit