Fire Alarm Control Panels

240VAC Central Processing Unit

Central Processing Unit series are used for NFS2-640 Intelligent Fire Alarm Control Panel. Central Processing Unit is provided with integral 1.5A power supply.

Central Processing Unit series are used for NFS2-640 Intelligent Fire Alarm Control Panel. Central Processing Unit is provided with integral 1.5 A, (3.0

A in alarm) power supply. CPU Includes control panel factory-mounted on a chassis & Signalling Line Circuit expandable to two. Central Processing Unit series also available in Non English versions such as Spanish, French, Portuguese.

Features & Benefits:
  • Used for NFS2-640 Intelligent Fire Alarm Control Panel
  • Includes control panel factory-mounted on a chassis
  • Available in Non English Versions
Certifications:
  • UL/ULC Listed: S635
  • ULC Listed: S527-11
  • FM Approved
Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
CPU2-640E-SP
ASSY:FNL:CPU2-640E-SP
alt
CPU2-640E-PO
ASSY:FNL:CPU2-640E-PO
alt
CPU2-640E
Central Proccessing Unit, 1.5A