https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

7 channel Wireless Control Module

The module range be input module oc output module. K Hyfires wireless in expander module.

The module range be input module oc output module. K Hyfires wireless in expander module. Temperature compensation provides reliable and steady communication in low and high temperatures which compensates for differences in temperature between the interface and the modules environment. The wireless interface monitors the condition of the batteries and showsDischarge both with an internal LED indicator and as a false alarm on the interface and in the fire alarm control panel. A two-colored (red and green) LED indicator provides information about Working position and condition of. The indication also gives information during programming of the device regarding the wireless signal strength. Which makes it possible to easily find a location like ensures reliable communication.

Features & Benefits:
  • Automatic channel switching modules increase In case of disturbance
  • Fully intelligent the modules increase the power of radio past on communications
  • High reliability and Sensitivity
  • Flexible on-site Adjustment
  • Extend existing
  • Uses standard Low cost lithium batteries
  • Fully monitored primary Standard
  • 2-way communication
  • Self-optimizing wireless amplitude and frequency
Image
SKU
Description
alt
SGMC100
Wireless Control Module, 7 channel, 868 MHz, With Relay, 10-27V DC, 50Ma, 5dbm, 109mmx37mm