/content/hbtbt/us/en/search-results.html

Fire Alarm Control Panels

Ademco CNx Series 2-Loop Expansion Card

Ademco CNx Series Expansion Card with 2 analogue loops has capacity of 99 detectors plus 99 modules per loop.

Overview

Ademco CNx Series Expansion Card with 2 analogue loops has capacity of 99 detectors plus 99 modules per loop.

Features & Benefits:
  • Expansion card with 2 analogue loops
  • System Sensor protocol
  • Capacity of 99 detectors plus 99 modules per loop
  • Compatible with Ademco CNx series control panel
  • 24 month warranty
Specifications

Others

  • Loop Capacity
    • 2 voltage direct current

Others

  • Loop Capacity
    • 2 voltage direct current
  • Loop Capacity : 2 voltage direct current
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
ADKFOE02
Ademco CNx Series Expansion Card, 2 Loop, 99 Detector, 99 Module per Loop
Image
SKU
Description
alt
ADKFOE02
Ademco CNx Series Expansion Card, 2 Loop, 99 Detector, 99 Module per Loop