https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

Analog/Addressable Fire Alarm Control System

The IFP-1000 and IFP-1000HV are intelligent analog/addressable fire alarm control panels (FACPs). The basic IFP-1000 system has one signal line circuit (SLC) loop that supports up to seven 5815XL signal line circuit expanders

The IFP-1000 and IFP-1000HV are intelligent analog/addressable fire alarm control panels (FACPs). The basic IFP-1000 system has one signal line circuit (SLC) loop that supports up to seven 5815XL signal line circuit expanders.

The IFP-1000HV oAffers the same functionality and features as the IFP-1000 but is configured for 240 VAC operation. IFP-1000/HV has six on-board Flexput™ circuits that can be configured for auxiliary power, notification outputs, or for conventional smoke detector inputs (Class A or Class B). The FACP also has a built-in, dual-line digital fire communicator, Form C trouble relay, and two programmable Form C relays. The firmware has powerful features such as detector sensitivity, day/night thresholds, drift compensation, pre-trouble maintenance alert, and calibration trouble alert.

IFP-1000/HV supports a variety of devices, including RA-1000 remote annunciator, 5824 serial/parallel printer interface module (for printing system reports), RPS-1000 intelligent power module, and Hochiki or Intelligent Device Protocol (IDP) devices.

Features & Benefits:
  • Built-in support for up to 127 Hochiki devices or 99 IDP detectors and 99 IDP modules, expandable to 1016 Hochiki devices or 792 IDP detectors and 792 IDP modules
  • Uses standard wire—no shielded or twisted pair required
  • Built-in UL listed digital communicator for remote reporting of system activity and system programming
  • Central station reporting by point or by zone
  • Supports Class B (Style 4) and Class A (Style 6 or Style 7) configuration for SLC, and SBUS
Certifications:
  • UL Listed
  • CSFM 7170-0559: 135
  • MEA 429-92-E Vol. IX
  • FM Approved; OSHPD (CA) OSP0065-10

Others

  • Brand
    • Silent Knight
  • Application
    • 00IFP-1000 Fire Alarm Control Panel

Others

  • Brand
    • Silent Knight
  • Application
    • 00IFP-1000 Fire Alarm Control Panel
  • Brand : Silent Knight
  • Application : 00IFP-1000 Fire Alarm Control Panel
Image
SKU
Description
alt
058200IFP
PC Board Only For the IFP-1000