Fire Alarm Control Panels
Basic unit Titanus Pro Sens EB
The Titanus Pro Sens EB can be directly connected to the esserbus / powered loop. The device is supplied with front foil for single-tube operation.
The Titanus Pro Sens EB can be directly connected to the esserbus / powered loop. The device is supplied with front foil for single-tube operation.
Features & Benefits:- Pre-configured for connecting a detector module DM-TP-xx
- Optical status display for alarm and fault indication at the front foil
- Extendable for integrating up to two detector modules DM-TP-xx to connect a second tube
- Ports for two suction tubes with an outside diameter of 25mm
- Port for air return tube
- VdS
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
801521
Smoke Detector, ABS Plastic, Red LED Alarm, 300 mA
801500
Detctorunit Lrs Vli