Fire Alarm Control Panels
CO Control Panel for Car Parks
Carbon Monoxide (CO) detection control panels are designed for applications where concentrations of CO may accumulate and needs to be controlled in order to protect lives. The panel is able to accommodate 1-4 supervised detection zone.
Carbon Monoxide (CO) detection control panels are designed for applications where concentrations of CO may accumulate and needs to be controlled in order to protect lives. The panel is able to accommodate 1-4 supervised detection zone. Every zone is supplied with a 3 x 7 segment display that indicates the current CO reading from that zone. General indicators show the current operational status of that zone with alarm and extraction LEDs indicating when the warning and alarm thresholds are reached. General operation LEDs indicate the current overall system status. Every zone may be turned ON or OFF, placed into test mode or configured from the front panel user interface without affecting any of the other zones.
Features & Benefits:- Elegant design
- 4 Supervised CO detection zone
- Easy to install and to use
- Language customization using language inserts
- Clear and accurate display of CO levels per zone
- Up to 15 detectors per zone
- Extraction and alarm outputs per zone
- Supervision of all CO detectors and zones
- Compatible with KM170 and KMD300 CO detectors
- External and internal power supply support
- UNE 23300:1984
- CE
- WEEE
- RoHS compliant
Image
SKU
Description
KM-301
Carbon Monoxide Control Panel for Car Parks, 1 Zone, 297x307x109mm, 3kg, 0 to 40C
KM-304
Carbon Monoxide Control Panel for Car Parks, 4 Zone, 420x336x118mm, 4.65kg, 0 to 40C
KM-302
Carbon Monoxide Control Panel for Car Parks, 2 Zone, 297x307x109mm, 3kg, 0 to 40C
KM-303
Carbon Monoxide Control Panel for Car Parks, 3 Zone, 420x336x118mm, 4.65kg, 0 to 40C