Fire Alarm Control Panels
Control Panel NFS3030RU
Fire alarm systems Notifier by Honeywell are built on the basis of NFS3030RUS intelligent fire alarm control panels.
Fire alarm systems Notifier by Honeywell are built on the basis of NFS3030RUS intelligent fire alarm control panels. System, depending on structure and size object, can consist of one or several control panels, interconnected into a single Notifier-Net. Each control panel supports 1 to 10 addressable loops SLC (the number of loops depends on the control panel configuration). Connected to the loops addressable devices - fire detectors and input / output modules that provide the generation of alarms and the development of the corresponding algorithms.
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Image
SKU
Description
NFS3030RU-HMB-NCA
Notifier 3030 RUS NCA M, Black
NFS3030RU-HCB
Control Panel, Frame Size C, upto 3 Network Card, upto 3 Communication Interface, Black
NFS3030RU-HAR-NCA
Notifier 3030 RUS NCA B, RED
NFS3030RU-HAB-NCA
Notifier 3030 RUS NCA B, Black
NFS3030RU-HCR
Control Panel, Frame Size C, upto 3 Network Card, upto 3 Communication Interface, Red
NFS3030RU-HAR
Control Panel, Frame Size A, upto 4 Network Card, upto 4 Communication Interface, Red
NFS3030RU-HBB
Control Panel, Frame Size B, upto 2 Network Card, upto 2 Communication Interface, Black
NFS3030RU-HAB
Control Panel, Frame Size A, upto 4 Network Card, upto 4 Communication Interface, Black
NFS3030RU-HBR
Control Panel, Frame Size B, upto 2 Network Card, upto 2 Communication Interface, Red
NFS3030RU-HMR-NCA
Notifier 3030 RUS NCA M, RED