Fire Alarm Control Panels
Conventional Control Panels
The Flex GF506D is a six-zone fire alarm control panel FACP that is used for single and dual hazard deluge and pre-action applications.
The Flex GF506D is a six-zone fire alarm control panel FACP that is used for single and dual hazard deluge and pre-action applications. The Flex GF506D provides reliable fire detection. It also offers signalling and protection for commercial, industrial, and institutional buildings that require water-based releasing. The Flex GF506D is compatible with System Sensor’s® i3 detectors.
The i3 detectors are conventional smoke detectors that transmit a maintenance trouble signal to the FACP that indicates the need for cleaning. It also transmits a supervisory ‘freeze’ signal when the ambient temperature falls below the detector rating of approximately 45F (7.22C). The Product supervises all wiring, AC voltage, battery charger, and battery level. The activation of a compatible smoke detector or any normally open fire alarm
Features & Benefits:- Designed for sprinkler standards NFPA 13, 15 and 16
- Dual hazard operation
- Adjustable waterflow discharge timer and two soak timers
- Cross-zone (doubleinterlock) capability
- Six programmable Style B (Class B) IDCs (Initiating Device Circuit) with optional Class A wiring
- UL: S624
- FM Approved
- CSFM: 7165-1703: 0171
- ISO 9001 Certification
Others
- Standby Current
- 4 milliampere
- Operating Voltage
- 20 voltage direct current
- Maximum Battery Capacity
- 26
- Output Current
- 15 milliampere
- Brand
- Gamewell-FCI
- Display Size
- 8
- For Use With
- Backbox
- System Sensor i3 Detectors
- Loop Capacity
- 6
- Main Frequency
- 50/60hertz
Others
- Standby Current
- 4 milliampere
- Operating Voltage
- 20 voltage direct current
- Maximum Battery Capacity
- 26
- Output Current
- 15 milliampere
- Brand
- Gamewell-FCI
- Display Size
- 8
- For Use With
- Backbox
- System Sensor i3 Detectors
- Loop Capacity
- 6
- Main Frequency
- 50/60hertz
- Brand : Gamewell-FCI
- Display Size : 8
- For Use With : Backbox|System Sensor i3 Detectors
- Loop Capacity : 6
- Main Frequency : 50/60hertz
- Standby Current : 4 milliampere
- Operating Voltage : 20 voltage direct current
- Maximum Battery Capacity : 26
- Output Current : 15 milliampere