Fire Alarm Control Panels
DACT-E3 Digital Alarm Communicator Transmitter
DACT-E3 digital alarm communicator transmitters send digital signals over the telephone network that transmits to a central station.
DACT-E3 digital alarm communicator transmitters send digital signals over the telephone network that transmits to a central station. These modules can be located in the main cabinet or remotely located via a local RS-485 serial interface.
Features & Benefits:- Transmits and verifies data to the central station
- Communicates subassemblies via the RS-485
- Sends information in a variety of formats (including full Contact ID)
- Offers pre-programmed dialing to the central station phone number
- Performs on- and off-hook status to the phone lines
- Traces proper central station "ACK" and "kiss-off" tone
- Activates hang-up and release phone lines
- Compatible with the IPDACT internet communicator
- UL Listed: S1869; UL 864, 10th Edition
- FM Approved: 3025415
- MEA FDNY: COA# 6077
- CSFM: 7165-1703-0125
- City of Chicago: Class 1, Class 2 and High Rise
Others
- Minimum Operating Humidity
- 0 Percentage
- Output Current
- 0.02 ampere
- Operating Voltage
- 24 voltage direct current
- For Use With
- Backbox
- Digital Alarm Communicator Receiver
- Brand
- Gamewell-FCI
- Networkable or Standalone
- Networkable
Others
- Minimum Operating Humidity
- 0 Percentage
- Output Current
- 0.02 ampere
- Operating Voltage
- 24 voltage direct current
- For Use With
- Backbox
- Digital Alarm Communicator Receiver
- Brand
- Gamewell-FCI
- Networkable or Standalone
- Networkable
- For Use With : Backbox|Digital Alarm Communicator Receiver
- Brand : Gamewell-FCI
- Networkable or Standalone : Networkable
- Minimum Operating Humidity : 0 Percentage
- Output Current : 0.02 ampere
- Operating Voltage : 24 voltage direct current
Data Sheet
Name
Description
File Size
Date
Size
DACT-E3 Digital Alarm Communicator Transmitter Data Sheet
application/pdf 95.52 KB
5/18/2022
95.52 KB
E3 Series Painel de Controle Data Sheet
application/pdf 213.49 KB
5/18/2022
213.49 KB
DACT-E3 Transmissor Comunicador de Alarme Digital Data Sheet
application/pdf 353.89 KB
5/18/2022
353.89 KB
E3 Series Expandable Emergency Evacuation System Data Sheet
application/pdf 126.75 KB
5/18/2022
126.75 KB
E3 Series, Broadband Data Sheet
application/pdf 194.99 KB
5/18/2022
194.99 KB
Catalog
Name
Description
File Size
Date
Size
Engineering and Applications Catalog
application/pdf 131.74 KB
5/18/2022
131.74 KB
Manuals and Guides
Name
Description
File Size
Date
Size
E3 Series for the LCD-SLP Display
application/pdf 24.67 KB
5/18/2022
24.67 KB
E3 Series Expandable Emergency Evacuation System
application/pdf 25.24 KB
5/18/2022
25.24 KB
Name
Description
File Size
Date
Size
DACT-E3 Digital Alarm Communicator Transmitter Data Sheet
95.52 KB
5/18/2022
95.52 KB
E3 Series Painel de Controle Data Sheet
213.49 KB
5/18/2022
213.49 KB
DACT-E3 Transmissor Comunicador de Alarme Digital Data Sheet
353.89 KB
5/18/2022
353.89 KB
E3 Series Expandable Emergency Evacuation System Data Sheet
126.75 KB
5/18/2022
126.75 KB
Engineering and Applications Catalog
131.74 KB
5/18/2022
131.74 KB
E3 Series Expandable Emergency Evacuation System
25.24 KB
5/18/2022
25.24 KB