Fire Alarm Control Panels
DALI PLC Bridge
iLumTech DALI PLC Bridge belongs to the Connected Lighting product family. This powerful device is used for connecting two or more DALI networks over mains. It means that it couples DALI communication to the mains and vice versa.
iLumTech DALI PLC Bridge belongs to the Connected Lighting product family. This powerful device is used for connecting two or more DALI networks over mains. It means that it couples DALI communication to the mains and vice versa. This eliminates usage of additional wires where communication is transmitting over mains. This is intended for usage in applications where two-wire cable for DALI communication is not presented and reconstruction is not planned or possible.
Features & Benefits:- Support of forward and backward DALI commands according to IEC 62 386-102
- DALI powered
- 3-phase support
- Communication error source detection
- Dedicated output terminal (mains) for DALI Power Supply
- Over-voltage protection
- Reset push button for Network management
Image
SKU
Description
290091.10
DALI PLC Bridge, 90x36x58mm, 82g, 12-25V DC, 120/230V AC, 0 to 40C, IP20