/content/hbtbt/us/en/search-results.html

Fire Alarm Control Panels

DELTA Alarm Storage Table

Eltek’s DELTA alarm storage tables are for operation of fire alarm that is alarm stored. It provides opportunity to get in clear text information about where the alarm is triggered and maneuver the alarm storage function.

Overview

Eltek’s DELTA alarm storage tables are for operation of fire alarm that is alarm stored. The tables placed in the facility in such numbers that alarm storage times can be kept as short as possible. According to SBF 110, the receipt time should not exceed 60 seconds and examination time 10 minutes. At each panel there shall be a manual alarm button placed. DELTA Alarm storage table provides the staff opportunity to get in clear text information about where the alarm is triggered and maneuver the alarm storage function. DELTA Alarm storage table has outputs for direct network connection with other DELTA and ANX95 exchanges, up to 160 units in a network.

Features & Benefits:
  • Table for maneuvering alarm storage function
  • Compatible with ANX95 and all DELTA fire alarm centers
  • Alarm storage table for both centralized and decentralized systems
Certifications:
Specifications

Others

  • Brand
    • Eltek
  • Product Type
    • Alarm Storage Table

Others

  • Brand
    • Eltek
  • Product Type
    • Alarm Storage Table
  • Brand : Eltek
  • Product Type : Alarm Storage Table
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
251262.1
Alarm Storage Table, 21-30V DC, 0 to +50C, IP42, RS232CRS485
Image
SKU
Description
alt
251262.1
Alarm Storage Table, 21-30V DC, 0 to +50C, IP42, RS232CRS485