Fire Alarm Control Panels
Delta Compact Emergency Lighting Control Panel
Eltek’s Delta compact emergency lighting control panels are complete emergency lighting center. It has automatic logging and monitoring of emergency lights. It simplifies maintenance according to norms and standards for emergency lighting.
Eltek’s Delta compact emergency lighting control panels are complete emergency lighting center for monitoring Eltek's emergency lighting luminaires with elBus communication chip and with the option of connecting address units for other equipment that is desired to be monitored. The exchanges are equipped with one or two DA modules that provide 2 or 4 loops with up to 126 emergency lights per loop. The emergency lighting control panel can be connected to a network for connecting several control panels or for connecting the Delta control panel. If a network is desired, the exchanges are used with eBus.
The network is common with networks for fire alarms. The control panel has a common design and size as the Delta fire alarm control panel. It has automatic logging and monitoring of emergency lights. It simplifies maintenance according to norms and standards for emergency lighting.
Features & Benefits:- Automatic logging and monitoring of emergency lights
- Simplifies maintenance according to norms and standards for emergency lighting
- Control panel for monitoring emergency lights
- Monitors up to 126 addresses per loop, expandable
- Can be integrated into large monitoring systems
- Opportunity for graphic top system, FireWin Presentation
- EN50130-4
- EN50081
- EN60950
Others
- Brand
- Eltek
Others
- Brand
- Eltek
- Brand : Eltek