https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

Delta DA Emergency Light

The Delta DA emergency lights are separate DA modules for elBus communication intended for Eltek emergency luminaires. These are for use in Delta Compact emergency light control panels. It can be operated in temperature range of -5°C to +50°C.

The Delta DA emergency lights are separate DA modules for elBus communication intended for Eltek emergency luminaires. These are for use in Delta Compact emergency light control panels or interconnection in a network with several control panels, DA modules or control panels. It has 256 zones per system and 256 subzones per zone. It can be operated in temperature range of -5°C to +50°C.

Features & Benefits:
  • -5°C to +50°C Temperature range
  • 256 zones/system
  • 256 subzones/zone
Certifications:

Others

  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Brand
    • Eltek
  • Material
    • Zinc Aluminum

Others

  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Brand
    • Eltek
  • Material
    • Zinc Aluminum
  • Brand : Eltek
  • Material : Zinc Aluminum
  • Minimum Operating Ambient Temperature : -5 degree Celsius
Image
SKU
Description
alt
255130.1
Emergency Light: 256 Zones/System: -5 to +50C: 230V: Gray