/content/hbtbt/us/en/search-results.html

Fire Alarm Control Panels

Fire Alarm Control Panel 80

Microprocessor-controlled fire alarm control panel with 4 or 8 detector zones used for connection to automatic conventional detectors (76xxxx) and manual call points of Series 9000 without switch-on control.

Overview

Microprocessor-controlled fire alarm control panel with 4 or 8 detector zones used for connection to automatic conventional detectors (76xxxx) and manual call points of Series 9000 without switch-on control.

Features & Benefits:
  • 4 or 8 detector zones with up to 30 detectors per detector zone
  • LCD display with two lines with 20 characters for each line
  • Single zone indication
  • CPU failure safe operation
  • 1 interface for fire man routing equipment
  • 1 interface for routing fault events
  • Alarm counter and Test mode
  • Potential-free transmission unit output for actuating dial-up devices (TWG)
  • Central output for alarm signalling devices if no fire brigade key box is connected
  • Switch function for automatic door holder system
Certifications:
  • VdS
  • CNMIS
  • CNBOP
  • DIN EN 54
  • DIN VDE 0833
  • DIN 14675
Specifications

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
K788705
Fire Alarm Control Panel 80, 4 Detector Zone, 24V DC, 355x375x115mm, 3.1Kg, IP 40, ABS Plastic, Grey
alt
K788706
Fire Alarm Control Panel 80, 8 Detector Zone, 24V DC, 355x375x115mm, 3.1Kg, IP 40, ABS Plastic, Grey
Image
SKU
Description
alt
K788705
Fire Alarm Control Panel 80, 4 Detector Zone, 24V DC, 355x375x115mm, 3.1Kg, IP 40, ABS Plastic, Grey
alt
K788706
Fire Alarm Control Panel 80, 8 Detector Zone, 24V DC, 355x375x115mm, 3.1Kg, IP 40, ABS Plastic, Grey