Fire Alarm Control Panels
Fire Alarm Control Panel - ES Line
Fire Alarm Control Panel for up to 8 conventional fire detection zones
The ES Line fire alarm control panel is the professional safety solution for smaller facilities. Cost-effective. Simple. Completely ready for immediate commissioning. Accordingly, shops, handicraft firms, law firms, restaurants, kindergartens, doctors' practices and even large apartments as well as single- and multifamily houses can be monitored effectively. In this way, the ES Line fire alarm control panel not only provides reliable trouble and hazard display, it is also able to forward alarms to assisting services like the fire brigades. The ES Line is a small fire alarm control panel that complies to all requirements of the DIN, EN and VdS standards and requires no add-ons for professional safety technology
Features & Benefits:- 8 detection zones with up to 30 sensors in each zone
- Large LCD display with 8 rows x 40 characters
- Integrated zonal indicators
- Optimized commissioning, maintenance and operation
- Simple configuration and programming on the keypad
- 4 relays, freely programmable, non-monitored, potential free, max. 30 V DC / 2 A or 60 V DC / 1 A
- 2 outputs for connecting acoustic or optical sounders according to EN 54-13 (29 V DC/ max. 500 mA)
- 1 interface to a transmission unit for fire alarm routing equipment (FARE) (12 V DC / max. 200 mA)
- 1 interface to a transmission unit for fault warnings (12 V DC / max. 200 mA)
- 1 standard interface extinguisher for fire control system type C according to DIN EN 54-2
- RS485 for connecting to fire brigade operating panel and fire brigade display panel
- 1 output UBext 29 V / 0.5A, for power supply of external bus users
- 72 h battery backup (depending on configuration)
- Delay function (PM operating mode according to DIN VDE 0833-2 for preventing false alarms, delay / verify)
- Co-incidence detection function (TM operating mode according to DIN VDE 0833-2 for preventing false alarms), alternatively programmable as alarm latching or 2-zone dependency between the detector zones
- Alarm counter for up to 10,000 trips
- Event memory for up to 10,000 events
- VdS
Image
SKU
Description
809021
C Line B4U 8 Zones Type B