https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

Fire Alarm Panel 8000 C Powered Loop

The 8000 C fire alarm panel meets the highest safety requirements for comprehensive fire detection. It makes use of proven and trusted technology packaged in a completely innovative modular housing concept.

The 8000 C fire alarm panel meets the highest safety requirements for comprehensive fire detection. It makes use of proven and trusted technology packaged in a completely innovative modular housing concept. Its compact size, wide range of functions and extension options, together with its attractive price/performance ratio, make the 8000 C an all-round talent when it comes to fire detection for small to medium-sized premises.

The 8000 C has full system compatibility with the fire alarm system 8000 and IQ8Control, but is limited to a maximum of two loops in stand-alone operation.

The modular design of the housing enables fast integration of several individual modules to form a single unit. The system configuration and emergency power supply can be easily adapted to higher requirements by adding one or more modules.

The compact ABS plastic housing is glass fibre-reinforced and conforms to flammability class V 0. It fulfils all EMC requirements.

Features & Benefits:
  • Modular configuration
  • Up to 31 panels of the fire alarm systems can be networked through essernet®
  • High flexibility with regard to every location requirement
  • Full system compatibility with all fire alarm panels of the fire alarm system 8000 and IQ8Control
  • With powered loop alarm devices become integrated, addressable users, which are supplied with electrical power from the loop planning and application flexibility
  • Error check on module level, automatic status analysis, remote diagnosis on PC
Certifications:
  • VdS G 299044

Others

  • Maximum Battery Capacity
    • 24 A·h
  • Operating Voltage
    • 230 voltage alternating current
  • Standby Current
    • 0.35 ampere
  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Communication Protocols
    • RS-485
    • TTY
    • RS-232
  • Main Frequency
    • 50/60hertz
  • Brand
    • Esser
  • Display Size
    • 8 Rows x 40 Characters
  • Loop Capacity
    • 127
  • Networkable or Standalone
    • Networkable
  • Material
    • ABS
    • 10% Glass Fiber Reinforced

Others

  • Maximum Battery Capacity
    • 24 A·h
  • Operating Voltage
    • 230 voltage alternating current
  • Standby Current
    • 0.35 ampere
  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Communication Protocols
    • RS-485
    • TTY
    • RS-232
  • Main Frequency
    • 50/60hertz
  • Brand
    • Esser
  • Display Size
    • 8 Rows x 40 Characters
  • Loop Capacity
    • 127
  • Networkable or Standalone
    • Networkable
  • Material
    • ABS
    • 10% Glass Fiber Reinforced
  • Communication Protocols : RS-485|TTY|RS-232
  • Main Frequency : 50/60hertz
  • Brand : Esser
  • Display Size : 8 Rows x 40 Characters
  • Loop Capacity : 127
  • Networkable or Standalone : Networkable
  • Material : ABS|10% Glass Fiber Reinforced
  • Maximum Battery Capacity : 24 A·h
  • Operating Voltage : 230 voltage alternating current
  • Standby Current : 0.35 ampere
  • Minimum Operating Ambient Temperature : -5 degree Celsius
Image
SKU
Description
alt
808001
Fire Alarm Panel, 0.7 A, 6.5Kg, 450x320x185mm, IP 30