Fire Alarm Control Panels
Fire Alarm Panel ECS 8000 M
The Microprocessor-controlled fire alarm panel in accordance with NF EN 54-2, NF EN 54-4, NF S 61-936, and NF S 61-940. Managed evacuation unit (UGA) include with it’s own security power supply in accordance with NF S 61-936 (1999).
The Microprocessor-controlled fire alarm panel in accordance with NF EN 54-2, NF EN 54-4, NF S 61-936, and NF S 61-940. Managed evacuation unit (UGA) include with it’s own security power supply in accordance with NF S 61-936 (1999). Connection to automatic and nonautomatic fire detectors, various types of esserbus transponders. The following fire detectors can be connected: conventional fire detectors of series 9000 and series 9200.
Features & Benefits:- Compatible with FACP 8000 M
- CNMIS
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
788297
Fire Alarm Panel, ECS 8000 M, 230V/50 to 60Hz, 2A, -5 to +45C, 450mmx320mmx185mm, IP 30
788298
Fire Alarm Panel, ECS 8000 M, Version 19, 230V/50 to 60Hz, 2A, -5 to +45C, 450mmx320mmx185mm, IP 30