Fire Alarm Control Panels
Fire Alarm System
Fire Alarm Systems by Notifier are design makes system planning easier & applications, or networked with many devices to protect a large campus or a high-rise office block.
The Intelligent Fire Alarm Control Panel is part of the NFS320-SP series of fire alarm controls. NOTIFIER ONYX® fire. As a small to medium sized stand-alone system, or like a net- oversized, the ONYX series of products meets virtually all the requirements of the Applications. The NFS-320-SP is designed with modularity to make it easy system planning, and can be configured with just a few devices for small construction applications or for high-rise building or large facility applications. Simply add peripheral equipment additional for the particular application.
Features & Benefits:- An isolated intelligent Signaling Line Circuit (SLC), Style 4, 6, or 7.
- Standard 80 character display.
- Built-in Alarm, Trouble and Supervisory Relays.
- Walk Test and Autoprogramming reports.
- Optional universal 318 point DACT.
- 80 character remote annunciators (up to 32).
- EIA-485 annunciators, including custom graphics.
- Printer interface (80 column printers and40 columns).
- Selection of Alarm Verification per point, with counting.
- Walk Test and Autoprogramming reports.
- UL Standard 864
Others
- Maximum Battery Capacity
- 26 A·h
- Operating Voltage
- 120 voltage alternating current
- Loop Capacity
- 159
- Networkable or Standalone
- Networkable
- For Use With
- Battery Box
- Main Frequency
- 50 - 60hertz
- Application
- Fire Alarm System
Others
- Maximum Battery Capacity
- 26 A·h
- Operating Voltage
- 120 voltage alternating current
- Loop Capacity
- 159
- Networkable or Standalone
- Networkable
- For Use With
- Battery Box
- Main Frequency
- 50 - 60hertz
- Application
- Fire Alarm System
- Loop Capacity : 159
- Networkable or Standalone : Networkable
- For Use With : Battery Box
- Main Frequency : 50 - 60hertz
- Application : Fire Alarm System
- Maximum Battery Capacity : 26 A·h
- Operating Voltage : 120 voltage alternating current
Image
SKU
Description
NFS-320-SP
NFS-320 Fire Alarm System: 120V: KDM-R2 Keypad/Display