Fire Alarm Control Panels
FireWarden 100X Intelligent Addressable Control Panel
NOTIFIER's FireWarden-100X Addressable Fire Alarm System, By Honeywell. The product has a single loop to meet the needs of the smaller systems addressable marketplace.
The FireWarden-100X (NFW2-100X, NFW2-100XR) is a UL listed addressable fire alarm control panel designed for applications requiring advanced addressable intelligence, flexible programming options, and robust power supply for driving horns, strobes, and auxiliary devices.
The FireWarden-100X (NFW-100X) is the latest intelligent addressable Fire Alarm Control Panel (FACP) within the FireWarden Series. The NFW-100X comes with a pre-installed communicator and supports up to 198 addressable devices (99 detectors and 99 modules). With an extensive list of powerful features, the NFW-100X programs just like FireWarden-100 products, yet fits into applications previously served only by conventional panels.
Features & Benefits:- Pre-installed IPOTS-COM Ethernet IP and POTS (Plain Old Telephone Service) Central Station Communicator over AlarmNet
- Optional CELL-MOD or CELL-CAB-N GSM Central Station Communicator over AlarmNet®
- Automated activation of the NFC-50/100 Emergency Command Center
- NFC-FFT Firefighter Telephone option
- Compatible with SWIFT® wireless devices
- Auto-programming (learn mode) reduces installation time. Reports two devices set to the same address
- Four built-in, independently programmable Style Z (Class A) or Style Y (Class B) NAC circuits
- UL: S635
- CSFM: 7165-0028:0505
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Data Sheet
Name
Description
File Size
Date
Size
NFW-100X Intelligent Addressable FACP with Communicator Data Sheet
application/pdf 262.5 KB
5/3/2022
262.5 KB
Sales Sheet
Name
Description
File Size
Date
Size
FireWarden Series Configuration_ Sell Sheet
application/pdf 332.64 KB
5/3/2022
332.64 KB
Brochure
Name
Description
File Size
Date
Size
NOTIFIER Life Safety & Emergency Communications Systems Information Guide
application/pdf 2.68 MB
5/3/2022
2.68 MB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
NFW-100X Intelligent Addressable FACP with Communicator Data Sheet
262.5 KB
5/3/2022
262.5 KB
FireWarden Series Configuration_ Sell Sheet
332.64 KB
5/3/2022
332.64 KB
NOTIFIER Life Safety & Emergency Communications Systems Information Guide
2.68 MB
5/3/2022
2.68 MB
Image
SKU
Description
NFW-100X
FireWarden-100 Intelligent Addressable FACP with Built-In Communicator
NFW-100XR
FireWarden-100 Intelligent Addressable FACP with Built-In Communicator Red