https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

FireWarden 50X Intelligent Addressable Control Panel

NOTIFIER's FireWarden-50X Addressable Fire Alarm System, By Honeywell. The product has a 50 point single loop to meet the needs of the smaller systems addressable marketplace.

FireWarden-50 fire alarm control panels (FACPs) combine digital alarm communicators/transmitters (DACTs) into one circuit board. These compact, intelligent addressable control panels support up to 50 addressable devices in any combination of detectors or modules. They are UL Listed and designed for smaller buildings requiring a minimal amount of initiating and notification devices. The panel’s integral DACTs transmit system status (alarms, troubles, AC loss, etc.) to a central station via the public switched telephone network. They also allow remote and local programming of the control panel using the PS-Tools upload/download utility. In addition, the control panels may be programmed or interrogated off-site via the public switched telephone network. Any personal computer with Windows™ 95 or greater, and compatible modem with a speed of 14.4 kbps or faster and upload/download software, may serve as a service terminal. This allows upload/downloadof the entire program, history file, walk test data, current status, and system voltages.Features & Benefits:
  • Auto-program (learn mode) reduces installation time (reports two devices set to the same address)
  • Onboard DACT
  • Two independently programmable Style Z (Class A) or Style Y (Class B) NACs
  • Selectable strobe synchronization for System Sensor®, Wheelock®, and Gentex® devices
  • Remote acknowledge, silence, reset, and drill via addressable monitor modules
  • Two programmable relays and one fixed trouble relay
  • Built-in programmer
  • Telephone line active LEDs
  • Integral 80-character LCD with backlighting
Certifications:
  • UL: S635
  • UL Standard 864, 9th Edition
  • FM Approved
  • CSFM: 7165-0028:239
  • MEA: 442-06-E Vol. 2

Others

  • Brand
    • NOTIFIER

Others

  • Brand
    • NOTIFIER
  • Brand : NOTIFIER
Sales Sheet
Name
Description
File Size
Date
Size
FireWarden Series Configuration_ Sell Sheet
application/pdf 332.64 KB
5/3/2022
332.64 KB
Brochure
Name
Description
File Size
Date
Size
NOTIFIER Life Safety & Emergency Communications Systems Information Guide
application/pdf 2.68 MB
5/3/2022
2.68 MB
Data Sheet
Name
Description
File Size
Date
Size
NFW-50X Intelligent Addressable FACP with Communicator Data Sheet
application/pdf 235.44 KB
4/29/2022
235.44 KB
FireWarden-50(E) Data Sheet
application/pdf 154.43 KB
4/29/2022
154.43 KB
Reference Guides
Name
Description
File Size
Date
Size
NOTIFIER Seismic Certificate of Compliance
application/pdf 368.19 KB
4/29/2022
368.19 KB
Others
Name
Description
File Size
Date
Size
DN_60960_Datasheet
application/pdf 121.62 KB
5/4/2022
121.62 KB
AE_NFW-50X Eng spec
application/vnd.openxmlformats-officedocument.wordprocessingml.document 58.77 KB
5/4/2022
58.77 KB
Name
Description
File Size
Date
Size
DN_60960_Datasheet
121.62 KB
5/4/2022
121.62 KB
AE_NFW-50X Eng spec
58.77 KB
5/4/2022
58.77 KB
FireWarden Series Configuration_ Sell Sheet
332.64 KB
5/3/2022
332.64 KB
NOTIFIER Life Safety & Emergency Communications Systems Information Guide
2.68 MB
5/3/2022
2.68 MB
NFW-50X Intelligent Addressable FACP with Communicator Data Sheet
235.44 KB
4/29/2022
235.44 KB
NOTIFIER Seismic Certificate of Compliance
368.19 KB
4/29/2022
368.19 KB
FireWarden-50(E) Data Sheet
154.43 KB
4/29/2022
154.43 KB
Image
SKU
Description
alt
NFW-50X
FireWarden-50 Intelligent Addressable FACP with Built-In Communicator
alt
NFW-50XR
FireWarden-50 Intelligent Addressable FACP with Built-In Communicator Red