Fire Alarm Control Panels

Flex 402 Fire Alarm Control Panel

The Flex 402 is a two zone fire alarm control panel (FACP). This control panel provides reliable fire signaling protection for small to medium-sized retail, office, multi-family, or other similar commercial or institutional buildings.

The Flex 402 is a two-zone fire alarm control panel (FACP) and the Flex 404 is a four zone FACP. These control panels provide reliable fire signaling protection for small to medium-sized retail, office, multi-family, or other similar commercial or institutional buildings. The Initiating Device Circuits (IDCs) for the Flex Series panels are categorized as Class 2 Power-Limited and operate in Class B (Style B). Each panel is compatible with the following types of conventional input devices: two-wire smoke detectors, four-wire smoke detectors, water flow devices, pull stations, and tamper switches.

In addition, each panel is compatible with other normally-open contact devices. These devices include the System Sensor i3™ Series microprocessor-based detectors with advanced features like drift compensation, maintenance alert and freeze warning.

Features & Benefits:
  • Two Style B (Class B) IDC zones, one Style Y (Class B) NAC
  • NAC synchronization and programmability features: ADA compliant strobe synchronization, ANSI audible signals as required by NFPA 72
  • Silence inhibit, auto-silence, non-silence able; Selective Silence: mute horns, keep strobes lit; Temporal or steady signal
  • Silent or audible walk test from front keypad
  • Zone disable, alarm verification selectable per zone
  • Controls: Acknowledge, Alarm, Silence, Reset, Walk test, Zone enable/disable
  • LED indicators: Alarm, Supervisory, Maintenance, Trouble (one per zone): AC, NAC / Zone disable, NAC
  • fault, System / Power Trouble, Walk test, Alarm Silence, Charger / Battery / Earth Fault (on pub)
  • Alarm verification
  • Low AC voltage sense, automatic battery charger
  • Piezo sounder for alarm, trouble, and supervisory
Certifications:
  • UL: S521
  • NYC Fire Dept.: COA #366-04-3
  • CSFM: 7300-1703: 0161
  • ISO 9001 Certification

Others

  • Maximum Battery Capacity
    • 18
  • Standby Current
    • 4 milliampere
  • Minimum Operating Humidity
    • 2 Percentage
  • Output Current
    • 15 milliampere
  • Operating Voltage
    • 2.3 ampere
    • 120 voltage alternating current
  • For Use With
    • Backbox
    • System Sensor i3 Detectors
  • Conventional / Addressable
    • Addressable
  • Main Frequency
    • 50/60hertz
  • Loop Capacity
    • 510
    • 2

Others

  • Maximum Battery Capacity
    • 18
  • Standby Current
    • 4 milliampere
  • Minimum Operating Humidity
    • 2 Percentage
  • Output Current
    • 15 milliampere
  • Operating Voltage
    • 2.3 ampere
    • 120 voltage alternating current
  • For Use With
    • Backbox
    • System Sensor i3 Detectors
  • Conventional / Addressable
    • Addressable
  • Main Frequency
    • 50/60hertz
  • Loop Capacity
    • 510
    • 2
  • For Use With : Backbox|System Sensor i3 Detectors
  • Conventional / Addressable : Addressable
  • Main Frequency : 50/60hertz
  • Loop Capacity : 510|2
  • Maximum Battery Capacity : 18
  • Standby Current : 4 milliampere
  • Operating Voltage : 2.3 ampere|120 voltage alternating current
  • Minimum Operating Humidity : 2 Percentage
  • Output Current : 15 milliampere
Sort
Others
Document Title
File Size
Date Added
Asset Language
Content Type
Manuals and Guides
Document Title
File Size
Date Added
Asset Language
Content Type
Data Sheet
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
GWF402
Flex 402 conventional FACP, 2 Zone, 120V AC, Red