https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

Flex Series GF510 Fire Alarm Control Panel

Flex Series GF510 fire alarm control panels provide reliable fire signaling protection for medium-sized commercial, industrial, and institutional buildings.

Flex Series GF510 fire alarm control panels provide reliable fire signaling protection for medium-sized commercial, industrial, and institutional buildings. The 10 initiating device circuits (IDCs) for the panels are programmable and operate in Class B (Style B). They are compatible with conventional input devices such as 2-wire smoke detectors, 4-wire smoke detectors, pull stations, water flow devices, tamper switches, and other normally open contact devices, including System Sensor® i3™ Series microprocessor-based detectors with advanced features like drift compensation, maintenance alert, and freeze warning. The panels also supervise wiring, AC voltage, and battery level.

Features & Benefits:
  • IBC Seismic Certified
  • 10 Class B (Style B) IDCs
  • Built-in digital alarm communicator/transmitter (DACT)
  • Three programmable Form C relays
  • 24V DC special application power outputs (resettable and non-resettable)
  • Built-in FLPS-7 power supply (7A total current)
  • Four Class B (Style Y) notification appliance circuits (NACs) 
  • 80-character, backlit, high-angle, LCD
  • Local FACP piezo sounder differentiates alarm, trouble, maintenance, and supervisory
  • Provides a field-programmable keypad, which does not require special software or extra equipment

Others

  • Standby Current
    • 2 milliampere
  • Minimum Operating Humidity
    • 2 Percentage
  • Operating Voltage
    • 120 voltage alternating current
    • 3.8 ampere
  • Maximum Battery Capacity
    • 18
  • Output Current
    • 15 milliampere
  • Main Frequency
    • 60hertz
  • Brand
    • Gamewell-FCI
  • Loop Capacity
    • 10
    • 404
  • For Use With
    • Backbox

Others

  • Standby Current
    • 2 milliampere
  • Minimum Operating Humidity
    • 2 Percentage
  • Operating Voltage
    • 120 voltage alternating current
    • 3.8 ampere
  • Maximum Battery Capacity
    • 18
  • Output Current
    • 15 milliampere
  • Main Frequency
    • 60hertz
  • Brand
    • Gamewell-FCI
  • Loop Capacity
    • 10
    • 404
  • For Use With
    • Backbox
  • Main Frequency : 60hertz
  • Brand : Gamewell-FCI
  • Loop Capacity : 10|404
  • For Use With : Backbox
  • Standby Current : 2 milliampere
  • Minimum Operating Humidity : 2 Percentage
  • Operating Voltage : 120 voltage alternating current|3.8 ampere
  • Maximum Battery Capacity : 18
  • Output Current : 15 milliampere
Data Sheet
Name
Description
File Size
Date
Size
Flex GF505W and GF510 Five and Ten Zone FACPs Data Sheet
application/pdf 69.24 KB
5/18/2022
69.24 KB
Manuals and Guides
Name
Description
File Size
Date
Size
GF505 and GF510 Series Operating Instructions
application/pdf 106.08 KB
5/18/2022
106.08 KB
Others
Name
Description
File Size
Date
Size
Seismic Design Of Nonstructural Components And Systems
application/pdf 366.36 KB
5/18/2022
366.36 KB
Name
Description
File Size
Date
Size
Flex GF505W and GF510 Five and Ten Zone FACPs Data Sheet
69.24 KB
5/18/2022
69.24 KB
GF505 and GF510 Series Operating Instructions
106.08 KB
5/18/2022
106.08 KB
Seismic Design Of Nonstructural Components And Systems
366.36 KB
5/18/2022
366.36 KB