https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

Flex Series GWF404 Fire Alarm Control Panel

Flex Series GWF404 4-zone fire alarm control panels provide reliable fire signaling protection for small- to medium-sized retail, office, multi-family, or other similar commercial and institutional buildings.

Flex Series GWF404 4-zone fire alarm control panels provide reliable fire signaling protection for small- to medium-sized retail, office, multi-family, or other similar commercial and institutional buildings. The four initiating device circuits (IDCs) for these panels are categorized as Class 2 power-limited and operate in Class B (Style B). They are compatible with conventional input devices such as 2-wire smoke detectors, 4-wire smoke detectors, pull stations, water flow devices, tamper switches, and other normally open contact devices, including System Sensor® i3™ Series microprocessor-based detectors with advanced features like drift compensation, maintenance alert, and freeze warning. The panels also supervise wiring, AC voltage, and battery level.

Features & Benefits:
  • Four Class B (Style B) IDC zones, two Class B (Style Y) NACs
  • Optional NAC Class A converter module
  • Displays silent or audible walk-test from front keypad
  • Zone disable, alarm verification selectable per zone
  • Includes controls for acknowledge, silence, alarm, walk-test, and reset
  • Contains LED indicators for alarm, NAC fault, supervisory, system/power trouble, and maintenance
  • Piezo sounder for alarm, trouble, and supervisory
  • Provides alarm verification
Certifications:
  • UL Standard 864, 9th Edition
  • UL: S521
  • NYC Fire Dept: COA #366-04-3
  • CSFM: 7300-1703: 0161
  • ISO 9001 Certification

Others

  • Output Current
    • 15 milliampere
  • Maximum Battery Capacity
    • 18
  • Minimum Operating Humidity
    • 2 Percentage
  • Operating Voltage
    • 120 voltage alternating current
    • 2.3 ampere
  • Standby Current
    • 4 milliampere
  • Brand
    • Gamewell-FCI
  • For Use With
    • Backbox
    • System Sensor i3 Detectors
  • Loop Capacity
    • 510
    • 4
  • Main Frequency
    • 50/60hertz

Others

  • Output Current
    • 15 milliampere
  • Maximum Battery Capacity
    • 18
  • Minimum Operating Humidity
    • 2 Percentage
  • Operating Voltage
    • 120 voltage alternating current
    • 2.3 ampere
  • Standby Current
    • 4 milliampere
  • Brand
    • Gamewell-FCI
  • For Use With
    • Backbox
    • System Sensor i3 Detectors
  • Loop Capacity
    • 510
    • 4
  • Main Frequency
    • 50/60hertz
  • Brand : Gamewell-FCI
  • For Use With : Backbox|System Sensor i3 Detectors
  • Loop Capacity : 510|4
  • Main Frequency : 50/60hertz
  • Output Current : 15 milliampere
  • Maximum Battery Capacity : 18
  • Minimum Operating Humidity : 2 Percentage
  • Operating Voltage : 120 voltage alternating current|2.3 ampere
  • Standby Current : 4 milliampere
Data Sheet
Name
Description
File Size
Date
Size
Flex 404 Fire Alarm Control Panel Data Sheet
application/pdf 75.94 KB
5/18/2022
75.94 KB
Flex GWF402 and GWF404 Two and Four Zone FACPs Data Sheet
application/pdf 84.43 KB
5/18/2022
84.43 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Flex 402-Flex 404 Fire Alarm Control Panel Operating Instructions
application/pdf 15.15 KB
5/18/2022
15.15 KB
Others
Name
Description
File Size
Date
Size
Seismic Design Of Nonstructural Components And Systems
application/pdf 366.36 KB
5/18/2022
366.36 KB
Name
Description
File Size
Date
Size
Flex 404 Fire Alarm Control Panel Data Sheet
75.94 KB
5/18/2022
75.94 KB
Flex 402-Flex 404 Fire Alarm Control Panel Operating Instructions
15.15 KB
5/18/2022
15.15 KB
Flex GWF402 and GWF404 Two and Four Zone FACPs Data Sheet
84.43 KB
5/18/2022
84.43 KB
Seismic Design Of Nonstructural Components And Systems
366.36 KB
5/18/2022
366.36 KB