https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

GWF-7075 Fire Alarm Control Panel

GWF-7075 fire alarm control panels have a signaling line circuit (SLC) loop that is used to connect addressable detectors.

GWF-7075 fire alarm control panels have a signaling line circuit (SLC) loop that is used to connect addressable detectors. The SLC loop is capable of supporting up to 75 detectors and 75 modules using the System Sensor® Velociti® protocol, and it also offers built-in support for SWIFT™ wireless fire alarm devices.

These control panels are equipped with two configurable notification appliance circuits (NACs) that support a maximum output of 2.5A. They communicate with the built-in, dual-line digital and IP communicator including an optional cellular communication module. 

Features & Benefits:
  • Built-in support for up to 75 detectors and 75 modules operating in Velociti mode
  • Offers a four-line LCD with 40 characters per line
  • Available in a red or a black cabinet
  • Surface- or flush-mounted
  • Contains a built-in USB interface used for programming
  • Includes the programmable date setting for Daylight Saving Time
  • Uses a JumpStart® auto-programming feature for easy programming
  • Reports events to the central station by point or by zone
  • System programmable from the front panel
  • Provides a built-in dual phone line, digital alarm communicator transmitter (DACT), IP or optional cellular technologies
Certifications:
  • UL Standard: UL 864 9th Edition
  • UL: S1869
  • CSFM: 7165-1703:0500
  • FDNY: COA-6255
  • OSHPD (CA)
  • Approved Releasing Solenoids: Asco® T8210A107 24V DC 3A maximum 0 Hz; Asco 8210G207 24V DC 3A maximum 0 Hz
  • ISO 9001 Certification

Others

  • Maximum Battery Capacity
    • 7 A·h
    • 35 A·h
  • Standby Current
    • 165 milliampere
  • Output Current
    • 310 milliampere
  • Operating Voltage
    • 120 voltage alternating current
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Main Frequency
    • 60hertz
  • Brand
    • Gamewell-FCI
  • Loop Capacity
    • 75

Others

  • Maximum Battery Capacity
    • 7 A·h
    • 35 A·h
  • Standby Current
    • 165 milliampere
  • Output Current
    • 310 milliampere
  • Operating Voltage
    • 120 voltage alternating current
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Main Frequency
    • 60hertz
  • Brand
    • Gamewell-FCI
  • Loop Capacity
    • 75
  • Main Frequency : 60hertz
  • Brand : Gamewell-FCI
  • Loop Capacity : 75
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Maximum Battery Capacity : 7 A·h|35 A·h
  • Standby Current : 165 milliampere
  • Output Current : 310 milliampere
  • Operating Voltage : 120 voltage alternating current
Data Sheet
Name
Description
File Size
Date
Size
GWF-7075 � Addressable Fire Alarm Control Panel Data Sheet
application/pdf 72.83 KB
5/5/2022
72.83 KB
Name
Description
File Size
Date
Size
GWF-7075 � Addressable Fire Alarm Control Panel Data Sheet
72.83 KB
5/5/2022
72.83 KB
Image
SKU
Description
alt
GWF-7075B
FACP, Addressable, 120V AC, Black