Fire Alarm Control Panels
IFP-2000 Fire Alarm Control System
The IFP-2000 is an intelligent analog/addressable fire alarm control panel (FACP). The basic IFP-2000 panel contains one built in signaling line circuit (SLC), which can support 159 IDP sensors and 159 IDP modules or 127 Hochiki devices per loop.
The IFP-2000 is an intelligent analog/addressable fire alarm control panel (FACP). The basic IFP-2000 panel contains one built in signaling line circuit (SLC), which can support 159 IDP sensors and 159 IDP modules or 127 SD devices per loop. Additional SLC loops can be added using the model 5815XL SLC expander to increase the overall point capacity to a maximum of 636 points per panel.
Features & Benefits:- Built-in support for up to 159 IDP sensors and 159 IDP modules or 127 SD devices SLC devices. SLC expander will increase overall capacity to 636 points per IFP-2000 panel
- RPS-2000 is used in a networked system where at least one IFP-2000 is in the system
- Up to 16 IFP-2000 or RPS-2000 panels can be networked providing up to 10,176 total points
- Networked panels can be configured to emulate a large virtual system or can be segmented into separate sites for multiple building applications
- Built-in UL listed digital communicator for remote reporting of system activity and system programming
- 9.0A of output power is available through 8 sets of terminals for notification and auxiliary applications per panel
- Supports Class B (Style 4) and Class A (Style 6 or Style 7) configuration for SLC, and SBUS
- JumpStart auto programming allows for faster set up time by selecting default options for many programming tasks
- System automatically tests IDP addressable devices
- 999 software zones and 999 output groups
- Flexput™ I/O circuits configurable for auxiliary power, notification outputs, or conventional smoke detector inputs. Notification circuits can be configured as Class A (Style Z) or Class B (Style Y). 2- and 4-wire smoke detectors can be configured as Class A (Style D) or Class B (Style B).
- Two RS-485 buses provide communication to system accessories
- Built-in USB interface for programming
- Dedicated Form C trouble relay and two general purpose Form C programmable relays rated at 2.5 amps at 24 VDC.
- 13 preset notification cadence patterns (including ANSI 3.41) and four user programmable patterns.
- Four line LCD display with 40 characters per line.
- Built-in synchronization for appliances from AMSECO, Gentex®, System Sensor®, and Wheelock®.
- Programmable date setting for Daylight Saving Time
- The IFP-2000 / RPS-2000 can be surface or flush mounted
- Four programmable function keys
- NFPA 13
- NFPA 15
- NFPA 16
- NFPA 70
- NFPA 72
Others
- Brand
- Farenhyt
Others
- Brand
- Farenhyt
- Brand : Farenhyt
Others
Name
Description
File Size
Date
Size
IFP-2000ECS Intelligent Addressable Fire Alarm Control Panel with ECS Data Sheet
application/pdf 442.67 KB
5/16/2022
442.67 KB
IFP-2000-RPS-2000 Analog-Addressable FACP Data Sheet
application/pdf 240.26 KB
5/16/2022
240.26 KB
IFP-RPT Repeater Module for IFP-2000-RPS-2000 Data Sheet
application/pdf 461.39 KB
5/16/2022
461.39 KB
IFP-2000ECS SD Engineering Specifications
application/msword 109.5 KB
5/9/2022
109.5 KB
IFP-2000ECS IDP Engineering Specifications
application/msword 112 KB
5/9/2022
112 KB
IFP-2000 Analog-Addressable FACP IDP protocol Engineering Specifications
application/msword 122 KB
5/9/2022
122 KB
IFP-2000 Analog-Addressable FACP Hochiki protocol Engineering Specifications
application/msword 121.5 KB
5/9/2022
121.5 KB
Farenhyt Solutions for the Education Market Brochure
application/pdf 362.82 KB
5/9/2022
362.82 KB
Farenhyt for Lodging Market Brochure
application/pdf 332.14 KB
5/9/2022
332.14 KB
Emergency Communication Systems Brochure
application/pdf 632.76 KB
5/9/2022
632.76 KB
Silent Knight Farenhyt overview for A&Es
application/pdf 227.46 KB
5/9/2022
227.46 KB
Emergency Communication Systems Sell Sheet
application/pdf 632.76 KB
5/9/2022
632.76 KB
IFP-2000-RPS-2000 Sistema escalable de control de alarma contra incendios an�logo-direccional Data Sheet
application/pdf 283.34 KB
5/7/2022
283.34 KB
IFP-2000 Analog-Addressable FACP CAD Drawings
application/zip 3.58 MB
5/7/2022
3.58 MB
IFP-2000-VIP Fire Alarm Control Units
application/pdf 168.79 KB
3/13/2022
168.79 KB
UL Listing SYZV.S2766 Control Units, Releasing Device
application/pdf 17.77 KB
3/13/2022
17.77 KB
IP Communicator UL Listing Explanations
application/pdf 17.59 KB
3/13/2022
17.59 KB
IFP-2000, IFP-2000HV, RPS-2000, and RPS-2000HV fire alarm control units
application/pdf 167.17 KB
3/13/2022
167.17 KB
FSZI.S2766 Emergency Alarm System Control Units
application/pdf 17.94 KB
3/13/2022
17.94 KB
Name
Description
File Size
Date
Size
IFP-2000ECS Intelligent Addressable Fire Alarm Control Panel with ECS Data Sheet
442.67 KB
5/16/2022
442.67 KB
IFP-2000-RPS-2000 Analog-Addressable FACP Data Sheet
240.26 KB
5/16/2022
240.26 KB
IFP-RPT Repeater Module for IFP-2000-RPS-2000 Data Sheet
461.39 KB
5/16/2022
461.39 KB
IFP-2000ECS SD Engineering Specifications
109.5 KB
5/9/2022
109.5 KB
IFP-2000ECS IDP Engineering Specifications
112 KB
5/9/2022
112 KB
IFP-2000 Analog-Addressable FACP IDP protocol Engineering Specifications
122 KB
5/9/2022
122 KB
IFP-2000 Analog-Addressable FACP Hochiki protocol Engineering Specifications
121.5 KB
5/9/2022
121.5 KB
Farenhyt Solutions for the Education Market Brochure
362.82 KB
5/9/2022
362.82 KB
Farenhyt for Lodging Market Brochure
332.14 KB
5/9/2022
332.14 KB
Emergency Communication Systems Brochure
632.76 KB
5/9/2022
632.76 KB
Silent Knight Farenhyt overview for A&Es
227.46 KB
5/9/2022
227.46 KB
Emergency Communication Systems Sell Sheet
632.76 KB
5/9/2022
632.76 KB
IFP-2000-RPS-2000 Sistema escalable de control de alarma contra incendios an�logo-direccional Data Sheet
283.34 KB
5/7/2022
283.34 KB
IFP-2000 Analog-Addressable FACP CAD Drawings
3.58 MB
5/7/2022
3.58 MB
IFP-2000-VIP Fire Alarm Control Units
168.79 KB
3/13/2022
168.79 KB
UL Listing SYZV.S2766 Control Units, Releasing Device
17.77 KB
3/13/2022
17.77 KB
IP Communicator UL Listing Explanations
17.59 KB
3/13/2022
17.59 KB
IFP-2000, IFP-2000HV, RPS-2000, and RPS-2000HV fire alarm control units
167.17 KB
3/13/2022
167.17 KB
FSZI.S2766 Emergency Alarm System Control Units
17.94 KB
3/13/2022
17.94 KB
Image
SKU
Description
IFP-2000ECSHV
IFP-2000 Fire Alarm Control Panel with Emergency Communication System, High Voltage, Red Cabinet
ECS-RCU2000
Remote Paging Unit
IFP-2000ECS
IFP-2000 Fire Alarm Control Panel with Emergency Communication System, Red Cabinet
IFP-2000
IFP-2000 Fire Alarm Control Panel, Red Cabinet