Fire Alarm Control Panels
ILI-E3 Series Expansion Board
ILI-S-E3 expansion boards provide the E3® Series control panels with two additional electrically isolated signaling line circuits (SLCs).
ILI-S-E3 expansion boards provide the E3® Series control panels with two additional electrically isolated signaling line circuits (SLCs). The boards occupy one node on the broadband network and provide connections up to 159 detectors, 159 modules, and 159 addressable sounder bases per SLC in Velociti® mode. In CLIP mode, each SLC supports 99 detectors and 99 modules.
Features & Benefits:- Network ready integral 625K baud ARCNET
- Supports 115.2K baud RS-232
- Provides SLCs with two Class A (Style 6, 7) or Class B (Style 4) circuits, 40-character user-defined texts per device, and capacity of 159 sensors and 159 addressable modules per circuit
- Includes 4100 event history log
- UL Listed: S1869; UL 864, 10th Edition; UL 2572, 2nd Edition for Mass Notification
- FM Approved: 3025415
- MEA FDNY: COA# 6077
- CSFM: 7165-1703-0125
- City of Chicago: Class 1, Class 2 and High Rise
Others
- Minimum Operating Humidity
- 0 Percentage
- Standby Current
- 0.118 ampere
- Output Current
- 0.119 ampere
- Operating Voltage
- 24 voltage direct current
- Brand
- Gamewell-FCI
- Loop Capacity
- 159
- Networkable or Standalone
- Networkable
Others
- Minimum Operating Humidity
- 0 Percentage
- Standby Current
- 0.118 ampere
- Output Current
- 0.119 ampere
- Operating Voltage
- 24 voltage direct current
- Brand
- Gamewell-FCI
- Loop Capacity
- 159
- Networkable or Standalone
- Networkable
- Brand : Gamewell-FCI
- Loop Capacity : 159
- Networkable or Standalone : Networkable
- Minimum Operating Humidity : 0 Percentage
- Standby Current : 0.118 ampere
- Output Current : 0.119 ampere
- Operating Voltage : 24 voltage direct current
Sales Sheet
Name
Description
File Size
Date
Size
E3 Series Releasing Sell Sheet
application/pdf 3.14 MB
5/18/2022
3.14 MB
E3 Mass Notification Sell Sheet
application/pdf 2.93 MB
5/18/2022
2.93 MB
Engineering Specifications
Name
Description
File Size
Date
Size
US Army or Air Force Mass Notification Specification
application/pdf 106.61 KB
5/18/2022
106.61 KB
Data Sheet
Name
Description
File Size
Date
Size
E3 Series, Classic Data Sheet
application/pdf 116.41 KB
5/18/2022
116.41 KB
E3 Series Painel de Controle Data Sheet
application/pdf 213.49 KB
5/18/2022
213.49 KB
E3 Series Expandable Emergency Evacuation System Data Sheet
application/pdf 126.75 KB
5/18/2022
126.75 KB
ILI-E3 Series Intelligent Loop Interface-Main Board Data Sheet
application/pdf 111.25 KB
5/18/2022
111.25 KB
E3 Series, Broadband Data Sheet
application/pdf 194.99 KB
5/18/2022
194.99 KB
Catalog
Name
Description
File Size
Date
Size
Engineering and Applications Catalog
application/pdf 131.74 KB
5/18/2022
131.74 KB
Manuals and Guides
Name
Description
File Size
Date
Size
E3 Series for the LCD-SLP Display
application/pdf 24.67 KB
5/18/2022
24.67 KB
E3 Series Expandable Emergency Evacuation System
application/pdf 25.24 KB
5/18/2022
25.24 KB
Name
Description
File Size
Date
Size
US Army or Air Force Mass Notification Specification
106.61 KB
5/18/2022
106.61 KB
E3 Series Painel de Controle Data Sheet
213.49 KB
5/18/2022
213.49 KB
E3 Series Expandable Emergency Evacuation System Data Sheet
126.75 KB
5/18/2022
126.75 KB
ILI-E3 Series Intelligent Loop Interface-Main Board Data Sheet
111.25 KB
5/18/2022
111.25 KB
Engineering and Applications Catalog
131.74 KB
5/18/2022
131.74 KB
E3 Series Expandable Emergency Evacuation System
25.24 KB
5/18/2022
25.24 KB
Image
SKU
Description
ILI-S-E3
Expansion Board for E3 Series Control Panels