https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

ILI95-E3 Series Mainboard

ILI95-E3 Series mainboards feature a state-of-the-art 32-bit RISC processor and provide a powerful addition to Gamewell-FCI® single pair conductor solutions.

ILI95-E3 Series mainboards feature a state-of-the-art 32-bit RISC processor and provide a powerful addition to Gamewell-FCI® single pair conductor solutions. These boards have an intuitive design that provides two signaling line circuits (SLCs), auxiliary relay functions, two notification appliance circuits (NACs), an auxiliary power output, and a local energy city box output. They provide connections up to 126 Apollo detectors and modules per SLC. The RS-485 interface can support up to a total of 6 local/remote annunciators, 16 switch modules, and/or 16 remote LED driver modules.

Features & Benefits:
  • Provides network ready integral 625K baud ARCNET
  • 115.2K baud RS-232
  • Provides SLCs with two Class A (Style 6, 7) or Class B (Style 4) circuits, 40-character user-defined text per device, and a capacity of 126 analog/addressable devices per loop
  • 4100 event history log
  • Alarm, trouble, and supervisory dry contacts (Form C) rated at 2A at 30V DC (resistive)
Certifications:
  • UL Listed: S1869; UL 864, 10th Edition; UL 2572, 2nd Edition for Mass Notification
  • FM Approved: 3025415
  • MEA FDNY: COA# 6077
  • CSFM: 7165-1703-0125
  • City of Chicago: Class 1, Class 2 and High Rise
  • City of Denver
  • ISO 9001 Certification

Others

  • Minimum Operating Humidity
    • 0 Percentage
  • Brand
    • Gamewell-FCI
  • Networkable or Standalone
    • Networkable

Others

  • Minimum Operating Humidity
    • 0 Percentage
  • Brand
    • Gamewell-FCI
  • Networkable or Standalone
    • Networkable
  • Brand : Gamewell-FCI
  • Networkable or Standalone : Networkable
  • Minimum Operating Humidity : 0 Percentage
Engineering Specifications
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Network (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
5/18/2022
84.55 KB
E3 Series A and E Specification - Stand Alone (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
5/18/2022
86.29 KB
E3 Series A and E Specification - Voice (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
5/18/2022
78.49 KB
E3 Series A and E Specification - Network (PDF)
application/pdf 356.91 KB
5/18/2022
356.91 KB
E3 Series A and E Specification - Stand Alone (PDF)
application/pdf 353.47 KB
5/18/2022
353.47 KB
US Army or Air Force Mass Notification Specification
application/pdf 106.61 KB
5/18/2022
106.61 KB
Sales Sheet
Name
Description
File Size
Date
Size
E3 Series Releasing Sell Sheet
application/pdf 3.14 MB
5/18/2022
3.14 MB
E3 Series Sell Sheet
application/pdf 315.81 KB
5/18/2022
315.81 KB
E3 Mass Notification Sell Sheet
application/pdf 2.93 MB
5/18/2022
2.93 MB
Data Sheet
Name
Description
File Size
Date
Size
E3 Series, Classic Data Sheet
application/pdf 116.41 KB
5/18/2022
116.41 KB
E3 Series Painel de Controle Data Sheet
application/pdf 213.49 KB
5/18/2022
213.49 KB
E3 Series, Broadband Data Sheet
application/pdf 194.99 KB
5/18/2022
194.99 KB
Interface de Loop Inteligente � Placa Principal Data Sheet
application/pdf 721.63 KB
5/18/2022
721.63 KB
E3 Series Expandable Emergency Evacuation System Data Sheet
application/pdf 126.75 KB
5/18/2022
126.75 KB
ILI95-E3 Series Intelligent Loop Interface-Main Board Data Sheet
application/pdf 125.25 KB
5/18/2022
125.25 KB
Catalog
Name
Description
File Size
Date
Size
Engineering and Applications Catalog
application/pdf 131.74 KB
5/18/2022
131.74 KB
Manuals and Guides
Name
Description
File Size
Date
Size
E3 Series Expandable Emergency Evacuation System
application/pdf 25.24 KB
5/18/2022
25.24 KB
E3 Series for the LCD-SLP Display
application/pdf 24.67 KB
5/18/2022
24.67 KB
Others
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Voice (PDF)
application/pdf 421.32 KB
5/18/2022
421.32 KB
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Network (DOCX)
84.55 KB
5/18/2022
84.55 KB
E3 Series A and E Specification - Stand Alone (DOCX)
86.29 KB
5/18/2022
86.29 KB
E3 Series A and E Specification - Voice (DOCX)
78.49 KB
5/18/2022
78.49 KB
E3 Series A and E Specification - Voice (PDF)
421.32 KB
5/18/2022
421.32 KB
E3 Series A and E Specification - Network (PDF)
356.91 KB
5/18/2022
356.91 KB
E3 Series A and E Specification - Stand Alone (PDF)
353.47 KB
5/18/2022
353.47 KB
E3 Series Releasing Sell Sheet
3.14 MB
5/18/2022
3.14 MB
E3 Series Sell Sheet
315.81 KB
5/18/2022
315.81 KB
US Army or Air Force Mass Notification Specification
106.61 KB
5/18/2022
106.61 KB
E3 Mass Notification Sell Sheet
2.93 MB
5/18/2022
2.93 MB
E3 Series, Classic Data Sheet
116.41 KB
5/18/2022
116.41 KB
E3 Series Painel de Controle Data Sheet
213.49 KB
5/18/2022
213.49 KB
E3 Series, Broadband Data Sheet
194.99 KB
5/18/2022
194.99 KB
Interface de Loop Inteligente � Placa Principal Data Sheet
721.63 KB
5/18/2022
721.63 KB
E3 Series Expandable Emergency Evacuation System Data Sheet
126.75 KB
5/18/2022
126.75 KB
ILI95-E3 Series Intelligent Loop Interface-Main Board Data Sheet
125.25 KB
5/18/2022
125.25 KB
Engineering and Applications Catalog
131.74 KB
5/18/2022
131.74 KB
E3 Series Expandable Emergency Evacuation System
25.24 KB
5/18/2022
25.24 KB
E3 Series for the LCD-SLP Display
24.67 KB
5/18/2022
24.67 KB
Image
SKU
Description
alt
ILI95-S-E3
ASSYFNLILI95-S-E3FCI