Fire Alarm Control Panels
LCD Remote Repeat Panel
LCD Remote Repeat Panel is a remote repeater panel for the AM-8200 control panel, with a 7in the colour touch screen display.
The Notifier LCD Remote Repeat Panel is a remote repeater panel for the AM-8200 control panel, with a 7in the colour touch screen display. It connects to the AM-8200 via a RS 485 serial line. Up to 32 LCD-8200 can be connected along the above-mentioned serial line.
Others
- Mounting Type
- Wall
- Brand
- NOTIFIER
Others
- Mounting Type
- Wall
- Brand
- NOTIFIER
- Mounting Type : Wall
- Brand : NOTIFIER
Image
SKU
Description
LCD-8200H
LCD Remote Repeat Panel, 7in Screen, 24V, Wall Cabinet