Fire Alarm Control Panels
Loop LED Remote Indicator Panel for 32 messages
Loop LED Remote Indicator Panel is for displaying 32 messages but with integrated and wired esserbus transponder 32 LEDs for operation as a remote indicating panel for the esserbus.
Loop LED Remote Indicator Panel is for displaying 32 messages but with integrated and wired esserbus transponder 32 LEDs for operation as a remote indicating panel for the esserbus. For connection to the esserbus and powered loop in fire alarm systems 8000 and IQ8Control.
Certifications:- VdS
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
K804791
Loop LED Remote Indicator Panel, 10 to 15V DC, 1mA Quiescent Current, -5 to 50C, IP40