https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

MRP-2001 Fire Alarm Control Panel

MRP-2001 6-zone fire alarm control panels are for single- and dual- hazard deluge and pre-action applications.

MRP-2001 6-zone fire alarm control panels are for single- and dual-hazard deluge and pre-action applications. These panels provide reliable fire detection, signaling and protection for commercial, industrial, and institutional buildings requiring water-based releasing. These FACPs are compatible with System Sensor® i3 detectors, which are conventional smoke detectors that can transmit a maintenance trouble signal to the FACP indicating the need for cleaning and a supervisory "freeze" signal when the ambient temperature falls below the detector rating of approximately 45 °F (7.22 °C). The control panels are compatible with conventional input devices such as 2-wire smoke detectors, 4-wire smoke detectors, pull stations, water flow devices, tamper switches, and other normally open contact devices.

Features & Benefits:
  • Dual hazard operation
  • Adjustable water flow discharge timer and two soak timers
  • Cross-zone (double-interlock) capability
  • Six programmable Style B (Class B) initiating device circuits (IDCs)
  • Four programmable Style Y (Class B) output circuits
  • Built-in NAC synchronization for System Sensor, Wheelock®, Gentex®, Faraday® and Amseco® devices
  • 7A total 24V DC output current
  • Resettable and non-resettable output power
  • Built-in Programmer
  • 80-character LCD display (backlit)
Certifications:
  • UL: S624
  • FM Approved
  • CSFM: 7165-0075:0216
  • MEA: 333-07-E 

Others

  • Brand
    • Fire-Lite

Others

  • Brand
    • Fire-Lite
  • Brand : Fire-Lite
Data Sheet
Name
Description
File Size
Date
Size
MRP-2001(C) Deluge - Preaction Control Panel Data Sheet
application/pdf 289.79 KB
5/4/2022
289.79 KB
MRP-2001(E) Deluge - Preaction Control Panel Data Sheet
application/pdf 229.37 KB
4/29/2022
229.37 KB
Brochure
Name
Description
File Size
Date
Size
Fire-Lite Product Brochure
application/pdf 4.28 MB
4/29/2022
4.28 MB
Product Line Brochure (FL-4)
application/pdf 1 MB
4/29/2022
1 MB
Addressable Fire Alarm Control Panels
application/pdf 4.31 MB
4/29/2022
4.31 MB
Slide Presentations
Name
Description
File Size
Date
Size
Sell Supression Presentation
application/pdf 1.08 MB
4/29/2022
1.08 MB
Notices
Name
Description
File Size
Date
Size
Lite-Configurator 2.5 Readme File
application/pdf 205.08 KB
4/29/2022
205.08 KB
Lite-Specs 2.5 Readme
application/pdf 35.27 KB
4/29/2022
35.27 KB
Manuals and Guides
Name
Description
File Size
Date
Size
MRP2001 Deluge-Preaction Control Panel (Microsoft Word format)
application/msword 156 KB
4/29/2022
156 KB
MRP-2001 Deluge-Preaction Control Panel
application/pdf 17.06 KB
4/29/2022
17.06 KB
MRP-2001 Battery Calculation (Excel)
application/zip 18.53 KB
4/29/2022
18.53 KB
Fire-Lite Device Compatibility Document
application/pdf 328.19 KB
4/29/2022
328.19 KB
MRP-2001(E)(C) Pre-Action-Deluge Control Panel (Instruction Manual)
application/pdf 2.3 MB
4/29/2022
2.3 MB
MRP-2001(E)(C) Pre-Action-Deluge Control Panel (Operating Instructions)
application/pdf 121.58 KB
4/29/2022
121.58 KB
Others
Name
Description
File Size
Date
Size
Certificate of Compliance
application/pdf 218.85 KB
5/4/2022
218.85 KB
MRP-2001 Deluge-Preaction Control Panel (dxf) Drawing
application/zip 1.75 MB
4/29/2022
1.75 MB
Control Units, Releasing Device Listing
application/pdf 28.53 KB
4/29/2022
28.53 KB
MRP-2001 and MRP-2202 Deluge - Preaction Control Panel Listing
application/pdf 166.45 KB
4/29/2022
166.45 KB
Control Units, System and MS-25 Listing
application/pdf 31.69 KB
4/29/2022
31.69 KB
MRP-2001 Drawing
image/vnd.dwg 2.44 MB
4/29/2022
2.44 MB
Name
Description
File Size
Date
Size
MRP-2001(C) Deluge - Preaction Control Panel Data Sheet
289.79 KB
5/4/2022
289.79 KB
Certificate of Compliance
218.85 KB
5/4/2022
218.85 KB
MRP-2001(E) Deluge - Preaction Control Panel Data Sheet
229.37 KB
4/29/2022
229.37 KB
MRP-2001 Deluge-Preaction Control Panel (dxf) Drawing
1.75 MB
4/29/2022
1.75 MB
Fire-Lite Product Brochure
4.28 MB
4/29/2022
4.28 MB
Product Line Brochure (FL-4)
1 MB
4/29/2022
1 MB
Sell Supression Presentation
1.08 MB
4/29/2022
1.08 MB
Control Units, Releasing Device Listing
28.53 KB
4/29/2022
28.53 KB
Lite-Configurator 2.5 Readme File
205.08 KB
4/29/2022
205.08 KB
MRP-2001 and MRP-2202 Deluge - Preaction Control Panel Listing
166.45 KB
4/29/2022
166.45 KB
MRP2001 Deluge-Preaction Control Panel (Microsoft Word format)
156 KB
4/29/2022
156 KB
MRP-2001 Deluge-Preaction Control Panel
17.06 KB
4/29/2022
17.06 KB
MRP-2001 Battery Calculation (Excel)
18.53 KB
4/29/2022
18.53 KB
Control Units, System and MS-25 Listing
31.69 KB
4/29/2022
31.69 KB
Fire-Lite Device Compatibility Document
328.19 KB
4/29/2022
328.19 KB
MRP-2001 Drawing
2.44 MB
4/29/2022
2.44 MB
MRP-2001(E)(C) Pre-Action-Deluge Control Panel (Instruction Manual)
2.3 MB
4/29/2022
2.3 MB
Addressable Fire Alarm Control Panels
4.31 MB
4/29/2022
4.31 MB
Lite-Specs 2.5 Readme
35.27 KB
4/29/2022
35.27 KB
MRP-2001(E)(C) Pre-Action-Deluge Control Panel (Operating Instructions)
121.58 KB
4/29/2022
121.58 KB
Image
SKU
Description
alt
MRP-2001E
Fire Alarm Control Panel: 6 Zone: Deluge and Pre-Action: 240V AC
alt
MRP-2001
Fire Alarm Control Panel: 6 Zone: Deluge and Pre-Action: 120V AC