https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

MRP-2002 Agent Release Control Panel

MRP-2002 agent release control panels are 6-zone FACPs for single and dual hazard agent releasing applications.

MRP-2002 agent release control panels are 6-zone FACPs for single- and dual-hazard agent releasing applications. They provide reliable fire detection, signaling, and protection for commercial, industrial, and institutional buildings requiring agent-based releasing.

These panels are compatible with System Sensor® i3 detectors, which are conventional smoke detectors that can transmit a maintenance trouble signal to the FACP indicating the need for cleaning and a supervisory "freeze" signal when the ambient temperature falls below the detector rating of approximately 45 °F (7.22 °C). They are also compatible with conventional input devices such as 2-wire smoke detectors, 4-wire smoke detectors, pull stations, water flow devices, tamper switches, and other normally open contact devices. 

Features & Benefits:
  • 6-zone Style B (Class B) or 6-zone Style D (Class A) with optional modules
  • Four programmable Style Y (Class B) output circuits 
  • Extensive transient protection
  • Dual hazard operation
  • Adjustable pre-discharge, discharge, and water flow delay timers
  • Programmable abort operation
  • Cross-zone capability
  • Pre-programmed and custom application templates
  • Built-in NAC synchronization for System Sensor®, Wheelock®, Gentex®, Faraday® and Amseco® devices
  • Built-in programmer
Certifications:
  • UL: S624
  • FM Approved
  • CSFM: 7165-0075:0216
  • MEA: 333-07-E
  • Seismic Listing: Reference certificate of compliance VMA - 45894-01 by the VMC Group

Others

  • Brand
    • Fire-Lite

Others

  • Brand
    • Fire-Lite
  • Brand : Fire-Lite
Data Sheet
Name
Description
File Size
Date
Size
MRP-2002(E) Agent Release Control Panel Data Sheet
application/pdf 266.53 KB
5/4/2022
266.53 KB
MRP-2002(C) Agent Release Control Panel Data Sheet
application/pdf 487.58 KB
5/4/2022
487.58 KB
Brochure
Name
Description
File Size
Date
Size
Fire-Lite Product Brochure
application/pdf 4.28 MB
4/29/2022
4.28 MB
Product Line Brochure (FL-4)
application/pdf 1 MB
4/29/2022
1 MB
Addressable Fire Alarm Control Panels
application/pdf 4.31 MB
4/29/2022
4.31 MB
Slide Presentations
Name
Description
File Size
Date
Size
Sell Supression Presentation
application/pdf 1.08 MB
4/29/2022
1.08 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Fire-Lite Device Compatibility Document
application/pdf 328.19 KB
4/29/2022
328.19 KB
MRP-2002(E)(C) Agent Release Control Panel (Instruction Manual)
application/pdf 2.71 MB
4/29/2022
2.71 MB
Notices
Name
Description
File Size
Date
Size
Lite-Specs 2.5 Readme
application/pdf 35.27 KB
4/29/2022
35.27 KB
Others
Name
Description
File Size
Date
Size
Certificate of Compliance
application/pdf 218.85 KB
5/4/2022
218.85 KB
Control Units, Releasing Device Listing
application/pdf 28.53 KB
4/29/2022
28.53 KB
Control Units, System and MS-25 Listing
application/pdf 31.69 KB
4/29/2022
31.69 KB
Name
Description
File Size
Date
Size
Certificate of Compliance
218.85 KB
5/4/2022
218.85 KB
MRP-2002(E) Agent Release Control Panel Data Sheet
266.53 KB
5/4/2022
266.53 KB
MRP-2002(C) Agent Release Control Panel Data Sheet
487.58 KB
5/4/2022
487.58 KB
Fire-Lite Product Brochure
4.28 MB
4/29/2022
4.28 MB
Product Line Brochure (FL-4)
1 MB
4/29/2022
1 MB
Sell Supression Presentation
1.08 MB
4/29/2022
1.08 MB
Control Units, Releasing Device Listing
28.53 KB
4/29/2022
28.53 KB
Control Units, System and MS-25 Listing
31.69 KB
4/29/2022
31.69 KB
Fire-Lite Device Compatibility Document
328.19 KB
4/29/2022
328.19 KB
Addressable Fire Alarm Control Panels
4.31 MB
4/29/2022
4.31 MB
Lite-Specs 2.5 Readme
35.27 KB
4/29/2022
35.27 KB
MRP-2002(E)(C) Agent Release Control Panel (Instruction Manual)
2.71 MB
4/29/2022
2.71 MB
Image
SKU
Description
alt
MRP-2002E
AGENT RELEASE CONTROL PANEL, 220 VOLTS
alt
MRP-2002
Agent Release Control Panel: 6 Zone: 120V AC