Fire Alarm Control Panels
MS-2 Fire Alarm Control Panel
MS-2 is a two zone conventional fire alarm control panel which provides advanced features such as drift compensation, maintenance alert, and freeze warning.
The Fire-Lite MS-2 and MS-2E Fire Alarm Control Panels (FACPs) bring the latest in microprocessor technology to conventional fire controls. The MS-2 is compatible with the i³™ smoke detectors from System Sensor with drift compensation, maintenance alert, and freeze warning. Automatic synchronization of audio/visual devices with three selections for manufacturer protocol. The Notification Appliance Circuit (NAC) protocol can silence audible devices while strobes continue to flash, using a single pair of wires.
Features & Benefits:- Two initiating zones compatible with 2- and 4-wire smoke detectors, one zone programmable for combo, supervisory and waterflow
- One Notification Appliance Circuit (NAC) with built-in horn/strobe synchronization for System Sensor®, Wheelock® or Gentex® with selectable silence
- 3.0 amps total usable current
- UL Listed: S624.
- MEA: 297-01-E.
- CSFM: 7165-0075:200
Others
- Operating Voltage
- 240 voltage alternating current
- Maximum Battery Capacity
- 18
- Output Current
- 15 milliampere
- Standby Current
- 4 milliampere
- Brand
- Fire-Lite
- Application
- Fire Alarm Control Panel
- Main Frequency
- 50hertz
- Loop Capacity
- 2
- For Use With
- i³? Smoke Detectors
Others
- Operating Voltage
- 240 voltage alternating current
- Maximum Battery Capacity
- 18
- Output Current
- 15 milliampere
- Standby Current
- 4 milliampere
- Brand
- Fire-Lite
- Application
- Fire Alarm Control Panel
- Main Frequency
- 50hertz
- Loop Capacity
- 2
- For Use With
- i³? Smoke Detectors
- Brand : Fire-Lite
- Application : Fire Alarm Control Panel
- Main Frequency : 50hertz
- Loop Capacity : 2
- For Use With : i³? Smoke Detectors
- Operating Voltage : 240 voltage alternating current
- Maximum Battery Capacity : 18
- Output Current : 15 milliampere
- Standby Current : 4 milliampere
Data Sheet
Name
Description
File Size
Date
Size
MS-2(E) 2-Zone Fire Alarm Control Panel Data Sheet
application/pdf 79.58 KB
5/4/2022
79.58 KB
MS-2410BC 10-zone, Class B Fire Alarm Control (Canadian) Data Sheet
application/pdf 230.16 KB
5/4/2022
230.16 KB
Brochure
Name
Description
File Size
Date
Size
Addressable Fire Alarm Control Panels
application/pdf 4.31 MB
4/29/2022
4.31 MB
Others
Name
Description
File Size
Date
Size
Control Units, System and MS-25 Listing
application/pdf 31.69 KB
4/29/2022
31.69 KB
MS-2 and MS-4 fire alarm control units (Non High-Rise) Listing
application/pdf 165.78 KB
4/29/2022
165.78 KB
Name
Description
File Size
Date
Size
MS-2(E) 2-Zone Fire Alarm Control Panel Data Sheet
79.58 KB
5/4/2022
79.58 KB
MS-2410BC 10-zone, Class B Fire Alarm Control (Canadian) Data Sheet
230.16 KB
5/4/2022
230.16 KB
Control Units, System and MS-25 Listing
31.69 KB
4/29/2022
31.69 KB
MS-2 and MS-4 fire alarm control units (Non High-Rise) Listing
165.78 KB
4/29/2022
165.78 KB
Addressable Fire Alarm Control Panels
4.31 MB
4/29/2022
4.31 MB
Image
SKU
Description
MS-2
Fire Alarm Control Panel, 2 Zone, 120V AC, 50/60 Hz, 2.3A