https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

MS-4 Fire Alarm Control Panel

MS-4 4-zone fire alarm control panels (FACPs) bring the latest in microprocessor technology to conventional fire controls.

MS-4 4-zone fire alarm control panels (FACPs) bring the latest in microprocessor technology to conventional fire controls. These FACPs are compatible with System Sensor® i3 smoke detectors with drift compensation, maintenance alert, and freeze warning. Automatic synchronization of audio/visual devices is provided with three selections for manufacturer protocol. The notification appliance circuit (NAC) protocol can silence audible devices while strobes continue to flash, using a single pair of wires. These FACPs are compatible with conventional input devices such as 2- and 4-wire smoke detectors, pull stations, water flow devices, tamper switches, and other normally open contact devices.

Features & Benefits:
  • Four Style B (Class B) initiating device circuits (IDCs) compatible with 2- and 4-wire smoke detectors, one zone programmable for combo, supervisory, and water flow
  • Two Style Y (Class B) NACs with built-in horn/strobe synchronization for System Sensor®, Wheelock® or Gentex® with selectable silence
  • 3A total usable current and expandable to 6A total with optional second transformer
Certifications:
  • UL Listed: S624
  • MEA: 297-01-E
  • CSFM: 7165-0075:200

Others

  • Brand
    • Fire-Lite

Others

  • Brand
    • Fire-Lite
  • Brand : Fire-Lite
Data Sheet
Name
Description
File Size
Date
Size
MS-4(E) Fire Alarm Control Panel Data Sheet
application/pdf 86.63 KB
5/4/2022
86.63 KB
Brochure
Name
Description
File Size
Date
Size
Fire-Lite Product Brochure
application/pdf 4.28 MB
4/29/2022
4.28 MB
Product Line Brochure (FL-4)
application/pdf 1 MB
4/29/2022
1 MB
Addressable Fire Alarm Control Panels
application/pdf 4.31 MB
4/29/2022
4.31 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Fire-Lite Device Compatibility Document
application/pdf 328.19 KB
4/29/2022
328.19 KB
Notices
Name
Description
File Size
Date
Size
Lite-Specs 2.5 Readme
application/pdf 35.27 KB
4/29/2022
35.27 KB
Sales Sheet
Name
Description
File Size
Date
Size
MS-2 and MS-4 Sell Sheet
application/pdf 190.69 KB
4/27/2022
190.69 KB
Installation Instructions
Name
Description
File Size
Date
Size
MS-4 Frame & Post
application/pdf 97.39 KB
4/27/2022
97.39 KB
Others
Name
Description
File Size
Date
Size
Certificate of Compliance
application/pdf 218.85 KB
5/4/2022
218.85 KB
Control Units, System and MS-25 Listing
application/pdf 31.69 KB
4/29/2022
31.69 KB
MS-2 and MS-4 fire alarm control units (Non High-Rise) Listing
application/pdf 165.78 KB
4/29/2022
165.78 KB
Name
Description
File Size
Date
Size
Certificate of Compliance
218.85 KB
5/4/2022
218.85 KB
MS-4(E) Fire Alarm Control Panel Data Sheet
86.63 KB
5/4/2022
86.63 KB
Fire-Lite Product Brochure
4.28 MB
4/29/2022
4.28 MB
Product Line Brochure (FL-4)
1 MB
4/29/2022
1 MB
Control Units, System and MS-25 Listing
31.69 KB
4/29/2022
31.69 KB
Fire-Lite Device Compatibility Document
328.19 KB
4/29/2022
328.19 KB
MS-2 and MS-4 fire alarm control units (Non High-Rise) Listing
165.78 KB
4/29/2022
165.78 KB
Addressable Fire Alarm Control Panels
4.31 MB
4/29/2022
4.31 MB
Lite-Specs 2.5 Readme
35.27 KB
4/29/2022
35.27 KB
MS-2 and MS-4 Sell Sheet
190.69 KB
4/27/2022
190.69 KB
MS-4 Frame & Post
97.39 KB
4/27/2022
97.39 KB
Image
SKU
Description
alt
MS-4
Fire Alarm Control Panel, 4 Zone, 120V AC