https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

MS-5UD Fire Alarm Control Panel

MS-5UD fire alarm control panels provide reliable fire signaling protection for small- to medium-sized commercial, industrial, and institutional buildings.

MS-5UD fire alarm control panels provide reliable fire signaling protection for small- to medium-sized commercial, industrial, and institutional buildings. These FACPs are compatible with System Sensor® i3 detectors, which are conventional smoke detectors that can transmit a maintenance trouble signal to the FACP indicating the need for cleaning and a supervisory ‘freeze’ signal when the ambient temperature falls below the detector rating of approximately 45 °F. They are also compatible with conventional input devices such as 2-wire smoke detectors, 4-wire smoke detectors, pull stations, water flow devices, tamper switches, and other normally open contact devices.

Features & Benefits:
  • Built-in digital alarm communicator/transmitter (DACT)
  • Five programmable Style B (Class B) initiating device circuits (IDCs)
  • Four Style Y (Class B) notification appliance circuits (NACs)
  • Three programmable Form C relays
  • Built-in programmer
  • Touch-tone/rotary dialing
  • Programmable make/break ratio
  • 80-character LCD display (backlit)
  • Real-time clock/calendar with daylight saving time control
  • History log with 256 event storage
Certifications:
  • UL Listed: File S624
  • FM Approved
  • CSFM: 7165-0075:0214
  • MEA: MEA: 333-07-E

Others

  • Brand
    • Fire-Lite

Others

  • Brand
    • Fire-Lite
  • Brand : Fire-Lite
Brochure
Name
Description
File Size
Date
Size
Fire-Lite Product Brochure
application/pdf 4.28 MB
4/29/2022
4.28 MB
Product Line Brochure (FL-4)
application/pdf 1 MB
4/29/2022
1 MB
Addressable Fire Alarm Control Panels
application/pdf 4.31 MB
4/29/2022
4.31 MB
Manuals and Guides
Name
Description
File Size
Date
Size
MS-5UD & MS-10UD Series FACP
application/pdf 2.72 MB
4/29/2022
2.72 MB
ACC-25-50
application/pdf 3.49 MB
4/29/2022
3.49 MB
Others
Name
Description
File Size
Date
Size
Certificate of Compliance
application/pdf 218.85 KB
5/4/2022
218.85 KB
Control Units, System and MS-25 Listing
application/pdf 31.69 KB
4/29/2022
31.69 KB
Fire Alarm Control Unit Listing
application/pdf 166.44 KB
4/29/2022
166.44 KB
Process Management Equipment Listing
application/pdf 29.61 KB
4/29/2022
29.61 KB
Name
Description
File Size
Date
Size
Certificate of Compliance
218.85 KB
5/4/2022
218.85 KB
Fire-Lite Product Brochure
4.28 MB
4/29/2022
4.28 MB
Product Line Brochure (FL-4)
1 MB
4/29/2022
1 MB
Control Units, System and MS-25 Listing
31.69 KB
4/29/2022
31.69 KB
Fire Alarm Control Unit Listing
166.44 KB
4/29/2022
166.44 KB
Process Management Equipment Listing
29.61 KB
4/29/2022
29.61 KB
Addressable Fire Alarm Control Panels
4.31 MB
4/29/2022
4.31 MB
MS-5UD & MS-10UD Series FACP
2.72 MB
4/29/2022
2.72 MB
ACC-25-50
3.49 MB
4/29/2022
3.49 MB
Image
SKU
Description
alt
MS-10UD-7
Fire Alarm Control Panel, 10 Zone, 120V AC, FLPS 7 Power Supply
alt
MS-5UD-3
Fire Alarm Control Panel, 5 Zone, 120V AC, FLPS 3 Power Supply
alt
MS-5UD-3E
Fire Alarm Control Panel, 5 Zone, 240V AC, FLPS 3 Power Supply
alt
MS-10UD-7E
Fire Alarm Control Panel, 10-Zone, 24V, Backbox, FLPS-7 Power Supply, 1240V AC