Fire Alarm Control Panels
Multi-Area Extinguishant Control Panel
Kentec’s multi-area extinguishant control panels can have any number of detection zones which can contribute to any number of extinguishant outputs as required. All the extinguishant outputs have a dedicated status and control section on the panel.
Kentec’s multi-area extinguishant control panels can have any number of detection zones which can contribute to any number of extinguishant outputs as required. Many combinations of logic functions can be easily configured by selecting the appropriate jumper links. The detection circuitry is from the well-established K3000 range retaining all of its many facilities as well as having inter-changeable circuit boards. All the extinguishant outputs have a dedicated status and control section on the front panel with Mode Select, Disable and Manual Release functions for each.
The range includes a series of Extinguishant Coincidence Units (ECUs) which have no detection zones. These units can accommodate address modules for control via addressable detection systems, or inputs can be taken from existing detection systems. All ECUs have dedicated status and controls for each area as per the control panels.
Features & Benefits:- Remote control, silence, reset and alarm inputs
- Selectable pulsing or continuous second stage alarm output
- Through 'Metron' actuator or solenoid monitoring
- Volt free first and second stage contacts with isolate facility
- Zero time delay on manual release option
- Zonal volt free contacts
- Zonal isolate facility
- Directive 72/23/EEC
- EMC directive
- BS EN ISO 9001: 2000