Fire Alarm Control Panels
NFS-320 Fire Alarm System
NFS-320 Fire Alarm Systems by Notifier are design makes system planning easier & applications, or networked with many devices to protect a large campus or a high-rise office block.
The NFS-320’s modular design makes system planning easier. The panel can be configured with just a few devices for small building applications, or networked with many devices to protect a large campus or a high-rise office block. Simply add additional peripheral equipment to suit the application. Wireless fire protection can be added with the SWIFT wireless gateway and devices. For installations using NFS-320C, an optional ACM Series annunciator can be mounted in the same cabinet.
Features & Benefits:- Auto programming and Walk Test reports
- Multiple central station communication options: – Standard UDACT – Internet – Internet/GSM
- 80-character remote annunciators (up to 32)
- EIA-485 annunciators, including custom graphics
- Printer interface (80-column and 40-column printers)
- History file with 800-event capacity in non-volatile memory, plus separate 200-event alarm-only file
- Optional FWSG Wireless SWIFT Gateway supports wireless SLC devices
- Standard 80-character display
- DN-60688
- DN-60085
Others
- Maximum Battery Capacity
- 26 A·h
- Operating Voltage
- 120 voltage alternating current
- Loop Capacity
- 159
- Brand
- NOTIFIER
- Networkable or Standalone
- Networkable
- For Use With
- Battery Box
- Main Frequency
- 50 - 60hertz
- Application
- Fire Alarm System
Others
- Maximum Battery Capacity
- 26 A·h
- Operating Voltage
- 120 voltage alternating current
- Loop Capacity
- 159
- Brand
- NOTIFIER
- Networkable or Standalone
- Networkable
- For Use With
- Battery Box
- Main Frequency
- 50 - 60hertz
- Application
- Fire Alarm System
- Loop Capacity : 159
- Brand : NOTIFIER
- Networkable or Standalone : Networkable
- For Use With : Battery Box
- Main Frequency : 50 - 60hertz
- Application : Fire Alarm System
- Maximum Battery Capacity : 26 A·h
- Operating Voltage : 120 voltage alternating current
Image
SKU
Description
NFS-320-SP
NFS-320 Fire Alarm System: 120V: KDM-R2 Keypad/Display