https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

NFS-320 series Fire Alaram Control Panel

The NFS-320 is intelligent fire alarm control panels are part of NOTIFIER's UL listed ONYX® Series with features that minimize installation time, enable faster response times, and simplify maintenance and usability.

The NFS-320’s modular design makes system planning easier. The panel can be configured with just a few devices for small building applications, or networked with many devices to protect a large campus or a high-rise office block. Simply add additional peripheral equipment to suit the application. Wireless fire protection can be added with the SWIFT wireless gateway and devices.

For installations using NFS-320C, an optional ACM Series annunciator can be mounted in the same cabinet up to 159 detectors and 159 modules per SLC. Detectors can be any mix of ion, photo, thermal, or multi-sensor; wireless detectors are available for use with the FWSG. Modules include addressable pull stations, normally open contact devices, two-wire smoke detectors, notification, or relay, wireless modules are available for use with the FWSG

Features & Benefits:
  • Built-in Alarm, Trouble, Security, and Supervisory relays
  • VeriFire® Tools online or offline programming utility
  • Upload/Download, save, store, check, compare, and simulate panel databases
  • Upgrade panel firmware
  • Autoprogramming and Walk Test reports
  • Multiple central station communication options:
  • Alarm Verification selection per point, with automatic counter
Certifications:
  • UL Listed: S635
  • ULC Listed: S635 (NFS-320C only, excludes IPDACT)
  • FM Approved
  • CSFM: 7165-0028:0243
  • MEA: 128-07-E
  • Fire Dept. of New York: #6121
  • City of Chicago

Others

  • Brand
    • NOTIFIER

Others

  • Brand
    • NOTIFIER
  • Brand : NOTIFIER
Brochure
Name
Description
File Size
Date
Size
NOTIFIER Life Safety & Emergency Communications Systems Information Guide
application/pdf 2.68 MB
5/3/2022
2.68 MB
Reference Guides
Name
Description
File Size
Date
Size
NOTIFIER Seismic Certificate of Compliance
application/pdf 368.19 KB
4/29/2022
368.19 KB
Name
Description
File Size
Date
Size
NOTIFIER Life Safety & Emergency Communications Systems Information Guide
2.68 MB
5/3/2022
2.68 MB
NOTIFIER Seismic Certificate of Compliance
368.19 KB
4/29/2022
368.19 KB
Image
SKU
Description
alt
NFS-320E-SP
NFS-320 Intelligent Fire Alarm Control Panel: LCD Display 80 characters: 220/240V AC: 50/60Hz: 2.5 A: 318 devices
alt
NFS-320E-PO
NFS-320 Intelligent Fire Alarm Control Panel: LCD Display 80 characters: Spanish: 220/240V AC: 50/60Hz: 2.5 A
alt
NFS-320-PO
NFS-320 Intelligent Fire Alarm Control Panel, LCD Display 80 chracters, Portuguese, 120V AC, 50/60Hz, 5.0 A
alt
NFS-320
NFS-320 Intelligent Fire Alarm Control Panel: LCD Display 80 characters: 120V AC: 50/60Hz: 5.0 A: 318 devices
alt
NFS-320R
NFS-320 Intelligent Fire Alarm Control Panel: LCD Display 80 chracters: Red Enclosure: 120V AC: 50/60Hz: 5.0 A