Fire Alarm Control Panels
NFS2-640 Central Processing Unit
Central Processing Unit CPU2-640 series are used for NFS2-640 Intelligent Fire Alarm Control Panel. Central Processing Unit is provided with integral 3.0 A power supply.
Central Processing Unit CPU2-640 series are used for NFS2-640 Intelligent Fire Alarm Control Panel. Central Processing Unit is provided with integral 3.0A (6.0A in alarm) power supply. CPU Includes control panel factory-mounted on a chassis & Signalling Line Circuit expandable to two. Central Processing Unit CPU2-640 series also available in Non English versions such as Spanish, French, Portuguese.
Features & Benefits:- Used for NFS2-640 Intelligent Fire Alarm Control Panel
- Includes control panel factory-mounted on a chassis
- Available in Non English Versions
- UL/ULC Listed: S635
- ULC Listed: S527-11
- FM Approved
Others
- Float Charging Voltage
- 27.6 volt
- Brand
- NOTIFIER
Others
- Float Charging Voltage
- 27.6 volt
- Brand
- NOTIFIER
- Brand : NOTIFIER
- Float Charging Voltage : 27.6 volt
Image
SKU
Description
CPU2-640-PO
Central Processing Unit: 3.0A Integral Power Supply: 6.0A Alarm: NFS2-640: Chassis: PO
CPU2-640-FR
Central Processing Unit: 3.0A Integral Power Supply: 6.0A Alarm: NFS2-640: Chassis: FR
CPU2-640
CENTRAL PROCESSING UNIT FOR THE NFS2-640 WITH INTEGRAL 120V POWER SUPPLY, INCLUDES CHASSIS.
CPU2-640-SP
Central Processing Unit: 3.0A Integral Power Supply: 6.0A Alarm: NFS2-640: Chassis: SP