Fire Alarm Control Panels
NFS2-640 Intelligent Addressable Fire Alarm Control Panel
The NFS2-640 intelligent Fire Alarm Control Panel is part of the ONYX® Series of Fire Alarm Controls from NOTIFIER.
The NFS2-640 intelligent Fire Alarm Control Panel is part of the ONYX® Series of Fire Alarm Controls from NOTIFIER.
In stand-alone or network configurations, ONYX Series products meet virtually every application requirement.
The NFS2-640’s modular design makes system planning easier. The panel can be configured with just a few devices for small building applications, or networked with many devices to protect a large campus or a high-rise office block. Simply add additional peripheral equipment to suit the application.
A host of other options are available, including single- or multi- channel voice; firefighter’s telephone; LED, LCD, or PC-based graphic annunciators; networking; advanced detection products for challenging environments; wireless fire protection; and many additional options.
Features & Benefits:- The NFS2-640/E control panel and adjacent first-row modules mount in the NFS2-640 chassis,
- typically installed in the first/top row of the backbox behind DP-DISP2
- Enable the mounting of an NCA-2 when used 2 BMP-1 blan module in a CAB-4 cabinet
- Dimension: 5 x 5 x 5 in