Fire Alarm Control Panels
Notifier RP-2001 Deluge Releasing Panel
Deluge-Preaction Control Panel includes backbox, power supply, technical manual, and a frame. The RP-2001 is a six-zone FACP for single and dual hazard deluge and preaction applications.
The Deluge-Preaction Control Panel is a six-zone FACP for single and dual hazard deluge and preaction applications. The RP-2001 provides reliable fire detection, signalling and protection for commercial, industrial and institutional buildings requiring water-based releasing. The RP-2001 is compatible with System Sensor’s i3 detectors which are conventional smoke detectors that can transmit a maintenance trouble signal to the FACP indicating the need for cleaning and a supervisory ‘freeze’ signal when the ambient temperature falls below the detector rating of approximately 45°F (7.22°C).Features & Benefits:
- Designed for sprinkler standards NFPA 13, 15, and 16
- Dual hazard operation
- Cross-zone (double-interlock) capability
- Six programmable Style B (Class B) IDCs (Initiating Device Circuit)
- Optional Digital Alarm Communicators
- UL: S635
- FM approved
- CSFM: 7165-0028:0245
- MEA: 333-07-E
Others
- Standby Current
- 4 milliampere
- Brand
- NOTIFIER
Others
- Standby Current
- 4 milliampere
- Brand
- NOTIFIER
- Brand : NOTIFIER
- Standby Current : 4 milliampere
Reference Guides
Name
Description
File Size
Date
Size
NOTIFIER Seismic Certificate of Compliance
application/pdf 368.19 KB
4/29/2022
368.19 KB
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
NOTIFIER Seismic Certificate of Compliance
368.19 KB
4/29/2022
368.19 KB
Image
SKU
Description
RP-2001
Deluge-Preaction Control Panel
RP-2001C-FR
Deluge-Preaction Control Panel