https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

Notifier RP-2002 Agent Releasing Panel

The Agent Release Control Panel RP-2002 is a six-zone FACP for single and dual hazard agent releasing applications. The RP-2002 provides reliable fire detection, signaling and protection for commercial, industrial and institutional buildings.

The Agent Release Control Panel RP-2002 is a six-zone FACP for single and dual hazard agent releasing applications. The RP-2002 provides reliable fire detection, signaling and protection for commercial, industrial and institutional buildings requiring agent-based releasing. The RP-2002 is compatible with System Sensor’s i3 detectors which are conventional smoke detectors that can transmit a maintenance trouble signal to the FACP indicating the need for cleaning and a supervisory ‘freeze’ signal when the ambient temperature falls below the detector rating of approximately 45°F (7.22°C). In addition, the control panel is compatible with conventional input devices such as two-wire smoke detectors, four-wire smoke detectors, pull stations, waterflow devices, tamper switches and other normally-open contact devices. Refer to the Notifier Device Compatibility Document for a complete listing of compatible devices. Four outputs are programmable as NACs (Notification Appliance Circuits) or releasing circuits. Three programmable Form-C relays (factory programmed for Alarm, Trouble and Supervisory) and 24 VDC special application resettable and non-resettable power outputs are also included on the main circuit board. The RP-2002 supervises all wiring, AC voltage, battery charger and battery level. Activation of a compatible smoke detector or any normallyopen fire alarm initiating device will activate audible and visual signaling devices, illuminate an indicator, display alarm information on the panel’s LCD, sound the piezo sounder at the FACP, activate the FACP alarm relay and operate an optional module used to notify a remote station or initiate an auxiliary control function. The RP-2002E offers the same features as the RP-2002 but allows connection to 220/240V AC. Unless otherwise specified, the information in this data sheet applies to both the 110/ 120V AC and 220/240V AC versions of the panels.Features & Benefits:
  • FM Approved
  • Designed for agent releasing standards NFPA 12, 12A, 12B, and 2001
  • Meets International Building Code (IBC) seismic requirements
  • Disable/Enable control per input zone and output zone
  • Extensive transient protection
  • Dual hazard operation
  • Adjustable pre-discharge, discharge and waterflow delay timers
  • Cross-zone (double-interlock) capability
  • Six programmable Style B (Class B) IDCs (Initiating Device Circuit)
  • System Sensor i3 series detector compatible
  • Four programmable Style Y (Class B) output circuits - (special application power)
  • Strobe synchronization: – System Sensor – Wheelock – Gentex – Faraday – Amseco
  • Three programmable Form-C relays
  • 7.0 amps total 24 VDC output current
  • Resettable and non-resettable output power
  • Built-in Programmer
  • ANN-BUS connector for communication with optional devices (up to 8 total of any of the following): – N-ANN-80 Remote LCD Annunciator – N-ANN-I/O LED Driver – N-ANN-S/PG Printer Modules – N-ANN-RLY Relay Module – N-ANN-LED Annunciator Module
  • 80-character LCD display (backlit)
  • Real-time clock/calendar with daylight savings time control
  • History log with 256 event storage
  • Piezo sounder for alarm, trouble and supervisory
  • 24 volt operation
  • Low AC voltage sense
  • Outputs Programmable for: – Releasing Circuits or NACS
  • NACs programmable for: – Silence Inhibit – Auto-Silence – Strobe Synchronization – Selective Silence (horn-strobe mute) – Temporal or Steady Signal – Silenceable or Non-silenceable – Release Stage Sounder
  • Automatic battery charger with charger supervision
  • Optional Dress Panel DP-51050 (red)
  • Optional Trim Ring TR-CE (red) for semi-flush mounting the cabinet
  • Optional N-CAC-5X Class A Converter Module for Outputs and IDCs
  • Optional 4XTM Municipal Box Transmitter Module
  • Optional Digital Alarm Communicators (411, 411UD, 411UDAC)
  • Optional ANN-SEC card for a secondary ANN-BUS
Certifications:
  • EN50131-1
  • CE
  • ULC

Others

  • Standby Current
    • 4 milliampere
  • Brand
    • NOTIFIER

Others

  • Standby Current
    • 4 milliampere
  • Brand
    • NOTIFIER
  • Brand : NOTIFIER
  • Standby Current : 4 milliampere
Brochure
Name
Description
File Size
Date
Size
NOTIFIER Life Safety & Emergency Communications Systems Information Guide
application/pdf 2.68 MB
5/3/2022
2.68 MB
Data Sheet
Name
Description
File Size
Date
Size
RP-2002(E) Data Sheet
application/pdf 272.96 KB
5/3/2022
272.96 KB
RP-2002C Data Sheet
application/pdf 168.22 KB
2/17/2022
168.22 KB
Reference Guides
Name
Description
File Size
Date
Size
NOTIFIER Seismic Certificate of Compliance
application/pdf 368.19 KB
4/29/2022
368.19 KB
Others
Name
Description
File Size
Date
Size
RP-2002 Engineering specification
application/msword 134.5 KB
5/4/2022
134.5 KB
Name
Description
File Size
Date
Size
RP-2002 Engineering specification
134.5 KB
5/4/2022
134.5 KB
NOTIFIER Life Safety & Emergency Communications Systems Information Guide
2.68 MB
5/3/2022
2.68 MB
RP-2002(E) Data Sheet
272.96 KB
5/3/2022
272.96 KB
NOTIFIER Seismic Certificate of Compliance
368.19 KB
4/29/2022
368.19 KB
RP-2002C Data Sheet
168.22 KB
2/17/2022
168.22 KB
Image
SKU
Description
alt
RP-2002
Notifier Agent Release Control Panel
alt
RP-2002C
Notifier Agent Release Control Panel Canada
alt
RP-2002C-FR
Deluge-Preaction Control Panel