Fire Alarm Control Panels
Plug-in modul Wireless Exi-/MaxLED
Eltek’s wireless signal strength testers provide the ability to check the strength of the wireless signal. It is rechargeable. It has operating time of approx. 2 hours. It has LED for indication of selected mode, and signal strength.
Eltek’s wireless signal strength testers provide the ability to check the strength of the wireless signal (RSSI), at the installation point. This is to optimize the quality of the wireless communication in the mask network. It is rechargeable. It has operating time of approx. 2 hours. It has LED for indication of selected mode, and signal strength.
Features & Benefits:- Battery or USB operation
- Rechargeable
- Operating time approx. 2 hours
- LED for indication of selected mode, and signal strength
- EN 300 220-2 V3.1.1
- EN 301 489-1 V2.2.0
- EN 301 489-3 V2.1.1
- RED 2014/53 / EU
Others
- Overall Height
- 142 Millimeter-PRD
- Overall Width
- 87 Millimeter-PRD
- Overall Depth
- 65 Millimeter-PRD
- Minimum Operating Ambient Temperature
- 5 Degrees Celsius
- Color
- White
- Material
- PC / ABS
- Regulatory Approvals
- EN 62311: 2008NEWLINEEN 62368-1: 2014 + AC: 2015 NEWLINEETSI EN 301 489-1 V1.9.2NEWLINEETSI EN 301 489-3 V2.1.1NEWLINEETSI EN 300 220-2 V3.1.1
- For Use With
- LIFE-X Wireless
- Brand
- Eltek
Others
- Overall Height
- 142 Millimeter-PRD
- Overall Width
- 87 Millimeter-PRD
- Overall Depth
- 65 Millimeter-PRD
- Minimum Operating Ambient Temperature
- 5 Degrees Celsius
- Color
- White
- Material
- PC / ABS
- Regulatory Approvals
- EN 62311: 2008NEWLINEEN 62368-1: 2014 + AC: 2015 NEWLINEETSI EN 301 489-1 V1.9.2NEWLINEETSI EN 301 489-3 V2.1.1NEWLINEETSI EN 300 220-2 V3.1.1
- For Use With
- LIFE-X Wireless
- Brand
- Eltek
- Color : White
- Material : PC / ABS
- Regulatory Approvals : EN 62311: 2008NEWLINEEN 62368-1: 2014 + AC: 2015 NEWLINEETSI EN 301 489-1 V1.9.2NEWLINEETSI EN 301 489-3 V2.1.1NEWLINEETSI EN 300 220-2 V3.1.1
- For Use With : LIFE-X Wireless
- Brand : Eltek
- Overall Height : 142 Millimeter-PRD
- Overall Width : 87 Millimeter-PRD
- Overall Depth : 65 Millimeter-PRD
- Minimum Operating Ambient Temperature : 5 Degrees Celsius
Image
SKU
Description
290091.17
Wireless Plug-In Module, IP20, +5 to +40C, PC, 2.7-3.3V DC
290091.9
Dali Network Master USB
290091.6
Dali Switching Unit 4 Outputs (10A)
290091.12
Wireless Tablet PC
290091
Wireless network Gateway: IP20: +5 to +40C: 2VA: 220-240V AC/50-60Hz: ABC/PC
290091.8
Dali Input Interface
290091.7
Dali Power Supply
290091.5
Wireless Signal Strength Tester: IP20: 0 to +50C: 4.9-5.1V: 0.7W Max
290091.4
Wireless Network Amplifier: IP20: 220-240V AC: 50-60Hz: 1.5VA: +5 to +40C
290091.11
Dali Network Master Ethernet