Fire Alarm Control Panels
Plug-in module elBus
Eltek’s wireless network gateway WiFi is the main unit of a wireless mask network. It sends data via WiFi 2.4 GHz. It has fast 868MHz wireless connection. It has 12 channels. It has three LEDs which indicate status and signal strength.
Eltek’s wireless network gateway WiFi is the main unit of a wireless mask network. Wireless Network Gateway sends data to and from the PC application for the wireless mask network via WiFi 2.4 GHz. There can only be one Network Gateway in a wireless network. There can be up to 16 Network Gateway / wireless networks connected to a PC. It has fast 868MHz wireless connection. It has 12 channels. It has three LEDs that indicate status and signal strength.
Features & Benefits:- Fast 868MHz wireless connection
- 12 channels
- Web server
- Three LEDs that indicate status and signal strength
- WiFi 2.4Ghz communication
- EN 300 220-2 V3.1.1
- EN 301 489-1 V2.2.0
- EN 301 489-3 V2.1.1
- EN 62034
- EN 60950-1 RED 2014/53 / EU
Others
- Brand
- Eltek
Others
- Brand
- Eltek
- Brand : Eltek