/content/hbtbt/us/en/search-results.html

Fire Alarm Control Panels

Remote Interface

Danfoss’s remote interfaces are fitted with graphic displays that allows a complete customization of the user interface. All the information is loaded inside the MCX controller. It is powered externally or from the controller.

Overview

Danfoss’s remote interfaces are fitted with graphic displays that allows a complete customization of the user interface. The connection with every unit of the MCX range is made through the CANbus network. All the information about the user interface is loaded inside the MCX controller; that’s why there is no need of programming the interface. It is powered externally or from the controller which it is connected to and automatically shows its user interface.

Features & Benefits:
  • Full graphic LCD display, 128x64 dots resolution
  • Easy connection to MCX CANbus network through telephone plug and CAN connector
  • No need to be programmed: information about user interface is loaded from the MCX controller
  • Powered by the MCX which it is connected to
  • Panel and wall mounting
  • IP64 protection rating on panel version
Certifications:
  • CE mark
  • UL approval
  • Electromagnetic compatibility EMC directive 2014/30/EU
  • RoHS directive 2011/65/EU and 2015/863/EU
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
MCXX
Remote Interface, IP54, 1.5W, CANBUS Communication, 12V DC, 24V AC
Image
SKU
Description
alt
MCXX
Remote Interface, IP54, 1.5W, CANBUS Communication, 12V DC, 24V AC