Fire Alarm Control Panels
Remote Telephone Zone Module
ECC-RTZM remote telephone zone modules allow for secure access to the ECC-50/100(E) emergency command center via cell phone or a remote telephone means.
ECC-RTZM remote telephone zone modules allow for secure access to the ECC-50/100(E) emergency command center via cell phone or a remote telephone means. Authorized personnel can broadcast live or pre-recorded messages over selected speaker zones on the ECC50/100(E) by calling into remote telephone zone modules and initiating events. Modules add another level of accessibility to the ECC-50/100(E) for triggering mass notification events for non-UL Listed applications. In the event of an emergency, a trained user would have the ability to dial into telephone zone modules remotely to initiate prerecorded messages or perform a live page by using touch-tone-based activation through dual-tone multi frequency. For an added level of security, modules provide password-based authentication so that only users who are issued a 4-digit password can be granted access to the system.
For faster preapproved access, seamless caller-ID based authentication will allow up to five telephones to be pre-configured for immediate paging without password authentication required. Remote telephone zone modules easily mount in the ECC-50/100(E) cabinet behind the batteries and plugs into a J9 connector on the main control board. Use of remote telephone zone modules with the ECC-50/100(E) requires the approval of local authority having jurisdiction. It is not UL 864 or UL 2572 listed.
Features & Benefits:- Accessible from any land line or cellular phone
- Web-based programming for fast commissioning
- Initiates message activation or live paging on the ECC-50/100(E)
- Connects to a remote telephone line on a PBX System
- Allows for all call or selective zone activation, up to 24 selectable zones
- 16 programmable speaker zone groups for initiating multiple speaker zones simultaneously
- Live messaging or pre-programmed messages can be activated
- Can be configured for English, Spanish, French, and Portuguese capability during ECC-RTZM programming
Others
- Maximum Input Power
- 24 voltage direct current
- Standby Current
- 0.05 ampere
- Maximum Output Current
- 0.06 ampere
- Compatible Mounts & Enclosures
- Cabinet
- Compatible Intelligent Devices
- ECC-50/100
- ECC-50/100 E Emergency Voice Evacuation System
- Networkable or Standalone
- Networkable
- Application
- Auditoriums
- Dormitories
- Theaters
- Restaurants
- Military Facilities
- Schools
- Places of Worship
- Factories
- Network Type
- PSTN
- Brand
- Fire-Lite
- Overall Cabinet Width
- 6.312inch
- Overall Cabinet Height
- 5.625inch
Others
- Maximum Input Power
- 24 voltage direct current
- Standby Current
- 0.05 ampere
- Maximum Output Current
- 0.06 ampere
- Compatible Mounts & Enclosures
- Cabinet
- Compatible Intelligent Devices
- ECC-50/100
- ECC-50/100 E Emergency Voice Evacuation System
- Networkable or Standalone
- Networkable
- Application
- Auditoriums
- Dormitories
- Theaters
- Restaurants
- Military Facilities
- Schools
- Places of Worship
- Factories
- Network Type
- PSTN
- Brand
- Fire-Lite
- Overall Cabinet Width
- 6.312inch
- Overall Cabinet Height
- 5.625inch
- Compatible Mounts & Enclosures : Cabinet
- Compatible Intelligent Devices : ECC-50/100|ECC-50/100 E Emergency Voice Evacuation System
- Networkable or Standalone : Networkable
- Application : Auditoriums|Dormitories|Theaters|Restaurants|Military Facilities|Schools|Places of Worship|Factories
- Network Type : PSTN
- Brand : Fire-Lite
- Overall Cabinet Width : 6.312inch
- Overall Cabinet Height : 5.625inch
- Maximum Input Power : 24 voltage direct current
- Standby Current : 0.05 ampere
- Maximum Output Current : 0.06 ampere