Fire Alarm Control Panels
Scorpion Control Unit Panel
Scorpion Control Unit Panels are a unique, functional remote testing system for aspirating smoke detectors. Aspirating smoke detectors are traditionally tested after commissioning by introducing test smoke at the individual aspiration vents.
Scorpion Control Unit Panels are a unique, functional remote testing system for aspirating smoke detectors. Aspirating smoke detectors are traditionally tested after commissioning by introducing test smoke at the individual aspiration vents.
Scorpion offers an approved, harmless and non-contaminating test smoke that is precisely and repeatedly introduced. Because Scorpion testing heads are permanently mounted at the end of the pipe run, every test run during the system’s lifetime is controlled and identical. By registering the Scorpion’s activation time and the alarm trigger time, the transport time can also be measured.
Features & Benefits:- Smoke production adapted to functional testing of aspirating smoke detectors
- Length of smoke introduction adjustable to the features of the systems to be tested
- Transport time function to monitor current aspirating smoke detector transport time
- Connection of up to 8 test heads
- Battery operate
Others
- Brand
- NOTIFIER
- Application
- Fire Alarm Control Panel
Others
- Brand
- NOTIFIER
- Application
- Fire Alarm Control Panel
- Brand : NOTIFIER
- Application : Fire Alarm Control Panel
Image
SKU
Description
SCORP8000-001
Scorpion Control Unit Panel