Fire Alarm Control Panels

SFP-10UD Fire Alarm Control Panel

The SFP-10UD is a 10-zone control panel with built-in communicators provides reliable fire signaling protection for small to medium-sized applications.

The SFP-10UD is a 10-zone control panel with built-in communicators provides reliable fire signaling protection for small to medium-sized applications. The 10-zone fire alarm control panel with a built-in digital alarm communicator transmitter (DACT) and remote site upload/download capability. The 10-zone fire alarm control panels provide reliable fire signaling protection for small to medium-sized commercial, industrial, and institutional buildings. Both panels include built-in communicators for Central Station Service and remote upload/download. Activation of a compatible smoke detector or any normally open fire alarm initiating device will activate audible and visual signaling devices, illuminate an indicating LED, sound the piezo sounder at the FACP, activate the communicator and FACP alarm relay, and operate an optional module used to notify a remote station or initiate an auxiliary control function.Features & Benefits:
  • Ten Class B Initiating Device Circuits (IDCs), Class A optional with N-CAC-5X converter module (2 required)
  • Four Class B NACs rated at 3.0 amps, Class A optional with N-CAC-5X converter module (2 required)
  • 7.0 amps total system power
  • Up to eight ANN-BUS devices (such as LCD annunciators)
  • Serial or parallel printer interface
  • 80-character LCD display
Certifications:
  • UL Listed: File S635
  • FM Approved
  • CSFM: 7165-0028:246
  • MEA: MEA: 333-07-E

Others

  • Standby Current
    • 2 milliampere
  • Output Current
    • 15 milliampere

Others

  • Standby Current
    • 2 milliampere
  • Output Current
    • 15 milliampere
  • Standby Current : 2 milliampere
  • Output Current : 15 milliampere
Sort
Others
Document Title
File Size
Date Added
Asset Language
Content Type
Brochure
Document Title
File Size
Date Added
Asset Language
Content Type
Data Sheet
Document Title
File Size
Date Added
Asset Language
Content Type
0.16 MB
7/13/2022
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
SFP-10UDR
Fire Alarm Control Panel 10 Zone Conventional Red
alt
SFP-10UDE
Fire Alarm Control Panel 10 Zone Conventional Export
alt
SFP-10UDC
Fire Alarm Control Panel 10 Zone Conventional Canada
alt
SFP-10UD
Fire Alarm Control Panel 10 Zone Conventional