Fire Alarm Control Panels
Sigma CP Conventional Fire Alarm Control Panel
The Sigma CP conventional fire alarm control panels are designed for the most demanding of conventional fire detection and alarm system applications. These are easy to install. Configuration options are stored in non-volatile memory.
The Sigma CP conventional fire alarm control panels are designed for the most demanding of conventional fire detection and alarm system applications. These are easy to install. The extensive range of configuration features available ensure suitability for new installations or panel replacements on older systems. Configuration options are stored in non-volatile memory and are easily accessed via an intuitive user interface, which enables the configuration data to be viewed and changed efficiently.
Sigma CP control panels are compatible with most standard, conventional detectors, call points and sounders and are also compatible with ‘two wire’ detector bases from Apollo and Hochiki.
Features & Benefits:- Two-wire repeaters and ancillary boards
- Simple, single board construction
- Compatible with wide range of detection devices
- Two monitored sounder outputs
- Auxiliary power output
- BS EN54-2
- BS EN54-4
- Compatible for use on BS5839: Part 1: 2017
Image
SKU
Description
K11020M2
Control Panel, 2 Zone, 4 Wire Panel, 0.065A Standby, 0.1A Alarm Current