https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

Single Loop Addressable Fire Alarm Control Panel

The IdentiFlex 100 is a 25 point, single loop, addressable fire alarm control panel that supports Gamewell-FCI, Velociti Series detectors and modules.

The IdentiFlex 100 is a 25 point, single loop, addressable fire alarm control panel that supports Gamewell-FCI, Velociti Series detectors and modules. The IdentiFlex 100 also features a powerful built-in, dual line fire communicator that offers communication for reporting of all system activity to a remote monitoring location. The IdentiFlex 100 provides you with the revolutionary value and performance of the addressable sensing technology combined with an exclusive, built-in digital communication that includes an easy-to-use interface. With the code wheel addressable detectors/modules and the JumpStart™ feature, the IdentiFlex 100 can be Life Safety operational without a single programming tool. Powerful features such as drift compensation and maintenance alert are delivered in this robust FACP from Gamewell-FCI.

Features & Benefits:
  • Built-in support for a combination of up to 25 detectors and modules
  • Built-in digital communicator
  • Detectors and modules are code wheel addressed for a faster installation time
  • Offers drift compensation
  • Maintenance alert region
  • Point status eliminates calibrated smoke test requirements for NFPA 72
  • Auto learn “JumpStart™” feature for easy programming
Certifications:
  • UL Listed

Others

  • Maximum Battery Capacity
    • 18
    • 33
  • Standby Current
    • 135 milliampere
  • Output Current
    • 220 milliampere
  • For Use With
    • Backbox
  • Brand
    • Gamewell-FCI
  • Loop Capacity
    • 1

Others

  • Maximum Battery Capacity
    • 18
    • 33
  • Standby Current
    • 135 milliampere
  • Output Current
    • 220 milliampere
  • For Use With
    • Backbox
  • Brand
    • Gamewell-FCI
  • Loop Capacity
    • 1
  • For Use With : Backbox
  • Brand : Gamewell-FCI
  • Loop Capacity : 1
  • Maximum Battery Capacity : 18|33
  • Standby Current : 135 milliampere
  • Output Current : 220 milliampere
Data Sheet
Name
Description
File Size
Date
Size
GIF-100 IdentiFlex 100 Data Sheet
application/pdf 104.82 KB
5/18/2022
104.82 KB
Name
Description
File Size
Date
Size
GIF-100 IdentiFlex 100 Data Sheet
104.82 KB
5/18/2022
104.82 KB
Image
SKU
Description
alt
GIF-100
IdentiFlex 100, 120 VAC FACP
alt
GIF-100G
IdentiFlex 100, 230 VAC FACP